(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper With Urethane (Part Number)

Linear Stopper With Urethane
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      527,476VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stopper for positioning and removal prevention that is compatible with the guide rails of the main linear manufacturers.

 
Part Number
LSCU-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

567,316 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH20LS20AL,LH20ANHSR20A50451235M5×16

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper

Please check the type/dimensions/specifications of the part LSCU-04 in the Linear Stopper With Urethane series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSCU-04 trong chuỗi Linear Stopper With Urethane.

Products like this...

Part Number
LSCU-02S
LSCU-03
LSCU-03S
LSCU-04S
LSCU-05
LSCU-05S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

686,841 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A,SRS20M50381235M5×16

540,625 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LH15AN-50431235M5×16

713,536 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LH15AN-50431235M5×16

726,683 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH20LS20AL,LH20ANHSR20A50451235M5×16

580,465 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS25M50401635M6×20

779,673 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS25M50401635M6×20