(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
24.8-MPa Needle Stop Valve, Outer Panel Screw-Mounted, Super W Byte Type, Stainless Steel (Part Number)

24.8-MPa Needle Stop Valve, Outer Panel Screw-Mounted, Super W Byte Type, Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,939,568VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bonnetless type. All valves are compact with water drain holes in the ergonomically shaped handles.

[Features]
· These products are designed for safety and are approved by Japanese Ministry of Land, Infrastructure, Transport and Tourism.
· The sample tests fluids are nitrogen gas and helium.
· The liquid contacting parts are oil-free processed (first-grade oil-less / oxygen-free oil grease is applied only to stem screws and O rings).
· All valves are bonnetless and compact.
· Usable at -50°C fluid temperature. Please ensure the glands will not over cool by using heat insulation materials, etc.
· If the gland packing and grease require changing due to the operating temperature range exceeding 150°C, please specify the operating temperature range of the valve.
· The handle includes a drip hole and is ergonomically shaped.

Part Number
UH-91500HP-6
UH-91500HP-8
UH-91500HP-10
UH-91500HP-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)

9,939,568 VND

1 Piece(s) 13 Day(s) or more 6657.096.0585.00.2830.518.0

10,483,001 VND

1 Piece(s) 13 Day(s) or more 886296.0585.00.430.518.0

13,035,423 VND

1 Piece(s) 13 Day(s) or more 101072113.0688.00.6434.023.0

13,806,650 VND

1 Piece(s) 13 Day(s) or more 121272113.0688.00.834.023.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Globe type Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Chemical / Steam
Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -50::150 Operating Pressure Range(MPa) 0::24.8
Operation Method Manual Main Body Specifications Outside Screw Type