(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Threaded Adapter SNT (Three-Way Female-Threaded Tee) (Part Number)

Threaded Adapter SNT (Three-Way Female-Threaded Tee)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      182,121VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·T-shaped metal fitting for tapered pipe female thread for three-way pipes.

 
Part Number
SNT-6
SNT-9
SNT-12
SNT-19
SNT-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew T1 Size Screw T2 Size Nominal Diameter

182,121 VND

1 Piece(s) 6 Day(s) or more 101/41/46

198,058 VND

1 Piece(s) 6 Day(s) or more 103/83/89

236,095 VND

1 Piece(s) 9 Day(s) or more 101/21/212

361,595 VND

1 Piece(s) 8 Day(s) or more 103/43/419

491,080 VND

1 Piece(s) 8 Day(s) or more 101125

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Shape Tee Connection Type Female Screw × Female Screw
Types of connection screw T1 Rc Types of connection screw T2 Rc Material SS
Surface Treatment Trivalent Chromate Plating