(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw-in Type Adapter M (Bushing) (Part Number)

Screw-in Type Adapter M (Bushing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      56,065VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A fitting with a tapered female thread and tapered male thread in a larger size. Used for increasing the size of tapered male pipe threads.

Part Number
M-6X3
M-9X3
M-9X6
M-12X3
M-12X6
M-12X9
M-19X6
M-19X9
M-19X12
M-25X9
M-25X12
M-25X19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew T1 Size Screw T2 Size Nominal Diameter

60,495 VND

1 Piece(s) 6 Day(s) or more 101/41/86×3

56,065 VND

1 Piece(s) 6 Day(s) or more 103/81/89×3

56,065 VND

1 Piece(s) 6 Day(s) or more 103/81/49×6

64,270 VND

1 Piece(s) 11 Day(s) or more 101/21/812×3

70,058 VND

1 Piece(s) 6 Day(s) or more 101/21/412×6

70,058 VND

1 Piece(s) 6 Day(s) or more 101/23/812×9

117,260 VND

1 Piece(s) 11 Day(s) or more 103/41/419×6

123,048 VND

1 Piece(s) 6 Day(s) or more 103/43/819×9

123,048 VND

1 Piece(s) 6 Day(s) or more 103/41/219×12

200,926 VND

1 Piece(s) 11 Day(s) or more 1013/825×9

200,926 VND

1 Piece(s) 11 Day(s) or more 1011/225×12

206,713 VND

1 Piece(s) 6 Day(s) or more 1013/425×19

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Adapter Shape Bushings Connection Type Male thread× Female thread
Types of connection screw T1 R Types of connection screw T2 Rc Material SS
Surface Treatment Trivalent Chromate Plating