(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw-in Type Adapter NB (Reducing Nipple) (Part Number)

Screw-in Type Adapter NB (Reducing Nipple)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      60,495VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tapered pipe female threads on both ends and fittings of different sizes on one side.

 
Part Number
NB-3X6
NB-3X9
NB-6X9
NB-6X12
NB-9X12
NB-9X19
NB-12X19
NB-12X25
NB-19X25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew T1 Size Screw T2 Size Nominal Diameter

60,495 VND

1 Piece(s) 6 Day(s) or more 101/81/43×6

62,488 VND

1 Piece(s) 6 Day(s) or more 101/83/83×9

66,471 VND

1 Piece(s) 6 Day(s) or more 101/43/86×9

86,393 VND

1 Piece(s) 6 Day(s) or more 101/41/26×12

86,393 VND

1 Piece(s) 6 Day(s) or more 103/81/29×12

136,381 VND

1 Piece(s) 11 Day(s) or more 103/83/49×19

136,381 VND

1 Piece(s) 11 Day(s) or more 101/23/412×19

249,460 VND

1 Piece(s) 11 Day(s) or more 101/2112×25

174,045 VND

1 Piece(s) 6 Day(s) or more 103/4119×25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Shape Nipple Connection Type Male thread × Male thread
Types of connection screw T1 R Material SS Surface Treatment Trivalent Chromate Plating