(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Long Spring L-080 and L-140 (Part Number)

Long Spring L-080 and L-140
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      139,186VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard extension spring produced with its unique thorough quality control and technology.
[Features]
· Similar to the compression spring, used often for precision machines, home appliances and spring for chairs.
· In particular, the initial tension control, which requires quality, strives to design and manufacture to maintain appropriate load conditions and durability.
[Usage]
· Applies to repairs and works of daily commodities and toys.
· Can be processed and used as needed.
· For trial of machine parts.

Part Number
L-080-01
L-080-02
L-080-03
L-080-04
L-140-01
L-140-02
L-140-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWire diameter (Φmm) O.D. (Φmm)

139,186 VND

1 Piece(s) 4 Day(s) or more 0.68

143,966 VND

1 Piece(s) 4 Day(s) or more 0.88

148,750 VND

1 Piece(s) 4 Day(s) or more 0.98

158,308 VND

1 Piece(s) 4 Day(s) or more 18

139,186 VND

1 Piece(s) 4 Day(s) or more 0.614

143,966 VND

1 Piece(s) 4 Day(s) or more 0.814

158,308 VND

1 Piece(s) 4 Day(s) or more 114

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Hard Steel Wire SWC For Spring Surface Treatment Chromate