(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Junron AT (Nylon Coil Tube), AT1 Coil-Specific Fitting Sleeve (Part Number)

Junron AT (Nylon Coil Tube), AT1 Coil-Specific Fitting Sleeve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      52,928VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features superior mechanical strength, including pressure, wear, and flexural fatigue resistance.

 
Part Number
S-06T
S-09T
S-12T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube O.D.
(mm)

52,928 VND

1 Piece(s) 7 Day(s) or more 7.6

60,898 VND

1 Piece(s) 12 Day(s) or more 11

67,083 VND

1 Piece(s) 12 Day(s) or more 15

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Types of Related components Sleeve