(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parallel Shaft GCH Gearhead for C and B Motors (Part Number)

Parallel Shaft GCH Gearhead for C and B Motors
  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      3,372,953VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Parallel Shaft GCH Gearhead for C and B Motors from ORIENTAL MOTOR.
- Suitable for High-frequency Operation, the combination of a constantly rotating induction motor and a clutch and brake unit enables high frequency starting and stopping.
- Compact and Easy to Handle, the compact design simplifies handling and enables the drive unit of the machine to be mounted into a small area.
- GCH type gearhead is specifically designed for C•B motors and boasts excellent impact resistance, greater strength, and high reliability.
- GCH is designed for use with GCH-type pinion shaft motor.

Part Number
5GCH3KBSALE
5GCH3.6KBSALE
5GCH5KBSALE
5GCH6KBSALE
5GCH7.5KBSALE
5GCH9KBSALE
5GCH12.5KBSALE
5GCH15KBSALE
5GCH18KBSALE
5GCH25KBSALE
5GCH30KBSALE
5GCH36KBSALE
5GCH50KBSALE
5GCH60KBSALE
5GCH75KBSALE
5GCH90KBSALE
5GCH100KBSALE
5GCH120KBSALE
5GCH150KBSALE
5GCH180KBSALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReduction Ratio

3,372,953 VND

3,035,658 VND

1 Piece(s) 19 Day(s) 3

3,372,953 VND

3,035,658 VND

1 Piece(s) 18 Day(s) or more 3.6

3,372,953 VND

3,035,658 VND

1 Piece(s) 19 Day(s) 5

3,372,953 VND

3,035,658 VND

1 Piece(s) 18 Day(s) or more 6

3,372,953 VND

3,035,658 VND

1 Piece(s) 19 Day(s) 7.5

3,372,953 VND

3,035,658 VND

1 Piece(s) 18 Day(s) or more 9

3,761,868 VND

3,385,681 VND

1 Piece(s) 19 Day(s) 12.5

3,761,868 VND

3,385,681 VND

1 Piece(s) 18 Day(s) or more 15

3,761,868 VND

3,385,681 VND

1 Piece(s) 18 Day(s) or more 18

4,083,701 VND

3,675,331 VND

1 Piece(s) 19 Day(s) 25

4,083,701 VND

3,675,331 VND

1 Piece(s) 18 Day(s) or more 30

4,083,701 VND

3,675,331 VND

1 Piece(s) 18 Day(s) or more 36

4,083,701 VND

3,675,331 VND

1 Piece(s) 19 Day(s) 50

4,083,701 VND

3,675,331 VND

1 Piece(s) 18 Day(s) or more 60

4,244,815 VND

3,820,334 VND

1 Piece(s) 19 Day(s) 75

4,244,815 VND

3,820,334 VND

1 Piece(s) 18 Day(s) or more 90

4,244,815 VND

3,820,334 VND

1 Piece(s) 18 Day(s) or more 100

4,244,815 VND

3,820,334 VND

1 Piece(s) 18 Day(s) or more 120

4,244,815 VND

3,820,334 VND

1 Piece(s) 19 Day(s) 150

4,244,815 VND

3,820,334 VND

1 Piece(s) 18 Day(s) or more 180

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Gearhead simplex Square Flange Dim. A(mm) 90 Environment Standard
Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches No