(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vertical Hole for Angled Pipe Joint Aluminum Frames (Part Number)

Vertical Hole for Angled Pipe Joint Aluminum Frames
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,171,973VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be fixed to the groove of an aluminum frame using screws.

[Features]
· A guide turbo is also provided to suit the groove width.
· Screw holes have been machined in 2 places on the reverse of the holder plate.

 
Part Number
SQ12-612
SQ16-612
SQ20-612
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng□B
(mm)

1,171,973 VND

1 Piece(s) 8 Day(s) or more □12

1,313,755 VND

1 Piece(s) 8 Day(s) or more □16

1,562,658 VND

1 Piece(s) 8 Day(s) or more □20

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Single Unit/ Sets Single Unit Type Stand Stand-Up Bracket Type Square flange
Post Shape Square Post Type No Bracket Material A2017
Bracket Surface Treatment Clear Anodize Post Fixing Method Slit fastening Mounting Hole Shape Round