(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Soft seats are utilized in the main parts for a superior valve seat airtight performance. Optimal for applications in which valve seat leaks are unacceptable.
· The main parts: valve body, seat. and adjustment springs are made from stainless steel. Anti-corrosive SCS14A is used for the main parts.
· The sealed construction prevents liquid from leaking outside.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) | Maximum Applicable Pressure Data |
---|---|---|---|---|---|---|---|
3,237,731 VND | 1 Piece(s) | 10 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 0.1 | ||
3,517,187 VND | 1 Piece(s) | 10 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 0.1 | ||
4,963,455 VND | 1 Piece(s) | 10 Day(s) or more | 1B(25A) | 1B(25A) | 0.1 | ||
5,538,613 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 0.1 | ||
8,102,703 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.1 | ||
11,028,235 VND | 1 Piece(s) | 10 Day(s) or more | 2B(50A) | 2B(50A) | 0.1 | ||
3,237,731 VND | 1 Piece(s) | 10 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 0.2 | ||
3,517,187 VND | 1 Piece(s) | 10 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 0.2 | ||
4,963,455 VND | 1 Piece(s) | 10 Day(s) or more | 1B(25A) | 1B(25A) | 0.2 | ||
5,538,613 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 0.2 | ||
8,102,703 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.2 | ||
11,028,235 VND | 1 Piece(s) | 10 Day(s) or more | 2B(50A) | 2B(50A) | 0.2 | ||
3,237,731 VND | 1 Piece(s) | 10 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 0.3 | ||
3,517,187 VND | 1 Piece(s) | 16 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 0.3 | ||
4,963,455 VND | 1 Piece(s) | 10 Day(s) or more | 1B(25A) | 1B(25A) | 0.3 | ||
5,538,613 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 0.3 | ||
8,102,703 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.3 | ||
11,028,235 VND | 1 Piece(s) | 10 Day(s) or more | 2B(50A) | 2B(50A) | 0.3 | ||
3,237,731 VND | 1 Piece(s) | 10 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 0.4 | ||
3,517,187 VND | 1 Piece(s) | 10 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 0.4 | ||
4,963,455 VND | 1 Piece(s) | 10 Day(s) or more | 1B(25A) | 1B(25A) | 0.4 | ||
5,538,613 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 0.4 | ||
8,102,703 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.4 | ||
11,028,235 VND | 1 Piece(s) | 10 Day(s) or more | 2B(50A) | 2B(50A) | 0.4 | ||
3,237,731 VND | 1 Piece(s) | 10 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 0.5 | ||
3,517,187 VND | 1 Piece(s) | 10 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 0.5 | ||
4,963,455 VND | 1 Piece(s) | 10 Day(s) or more | 1B(25A) | 1B(25A) | 0.5 | ||
5,538,613 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 0.5 | ||
8,102,703 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.5 | ||
11,028,235 VND | 1 Piece(s) | 10 Day(s) or more | 2B(50A) | 2B(50A) | 0.5 | ||
3,517,187 VND | 1 Piece(s) | 16 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 0.6 | ||
4,963,455 VND | 1 Piece(s) | 10 Day(s) or more | 1B(25A) | 1B(25A) | 0.6 | ||
5,538,613 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 0.6 | ||
8,102,703 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.6 | ||
11,028,235 VND | 1 Piece(s) | 10 Day(s) or more | 2B(50A) | 2B(50A) | 0.6 | ||
3,237,731 VND | 1 Piece(s) | 10 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 0.7 | ||
3,517,187 VND | 1 Piece(s) | 10 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 0.7 | ||
4,963,455 VND | 1 Piece(s) | 10 Day(s) or more | 1B(25A) | 1B(25A) | 0.7 | ||
5,538,613 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 0.7 | ||
8,102,703 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.7 | ||
11,028,235 VND | 1 Piece(s) | 10 Day(s) or more | 2B(50A) | 2B(50A) | 0.7 | ||
3,237,731 VND | 1 Piece(s) | 10 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 0.8 | ||
3,517,187 VND | 1 Piece(s) | 10 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 0.8 | ||
4,963,455 VND | 1 Piece(s) | 10 Day(s) or more | 1B(25A) | 1B(25A) | 0.8 | ||
5,538,613 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 0.8 | ||
8,102,703 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.8 | ||
11,028,235 VND | 1 Piece(s) | 10 Day(s) or more | 2B(50A) | 2B(50A) | 0.8 | ||
3,237,731 VND | 1 Piece(s) | 15 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 0.9 | ||
3,517,187 VND | 1 Piece(s) | 10 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 0.9 | ||
4,963,455 VND | 1 Piece(s) | 10 Day(s) or more | 1B(25A) | 1B(25A) | 0.9 | ||
5,538,613 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 0.9 | ||
8,102,703 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 0.9 | ||
11,028,235 VND | 1 Piece(s) | 10 Day(s) or more | 2B(50A) | 2B(50A) | 0.9 | ||
3,237,731 VND | 1 Piece(s) | 10 Day(s) or more | 1/2B(15A) | 1/2B(15A) | 1 | ||
3,517,187 VND | 1 Piece(s) | 10 Day(s) or more | 3/4B(20A) | 3/4B(20A) | 1 | ||
4,963,455 VND | 1 Piece(s) | 16 Day(s) or more | 1B(25A) | 1B(25A) | 1 | ||
5,538,613 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/4B(32A) | 1 1/4B(32A) | 1 | ||
8,102,703 VND | 1 Piece(s) | 10 Day(s) or more | 1 1/2B(40A) | 1 1/2B(40A) | 1 |
Loading...Tải…
Regulating Valve / Safety Valve Type | Safe Valve | Applicable Fluid | Water / Air / Oil | Max. Applicable Pressure(MPa) | 0.11~1 |
---|---|---|---|---|---|
Max. Fluid Temperature(℃) | 120 | Connection Type | Equal Dia. Connection | Supply Side, Screw Connection Types | Rc |
Control Side, Thread Connection Type | Rc | Primary Pressure(MPa) | 0.05~1.0 | Material (Valve Body / Valve Seat) | Stainless Steel |