(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
B Type wedged Fitting for Copper Pipes, GN Type NUT (Part Number)

B Type wedged Fitting for Copper Pipes, GN Type NUT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      35,365VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

B-type high-pressure fitting for copper tubes. Various types available with fast delivery.

 
Part Number
GN-4-B
GN-6-B
GN-8-B
GN-10-B
GN-12-B
GN-14-B
GN-15-B
GN-16-B
GN-18-B
GN-20-B
GN-22-B
GN-25-B
GN-28-B
GN-30-B
GN-32-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

35,365 VND

1 Piece(s) 5 Day(s) or more 44

39,748 VND

1 Piece(s) 5 Day(s) or more 66

50,903 VND

1 Piece(s) 5 Day(s) or more 88

152,670 VND

1 Piece(s) 5 Day(s) or more 1010

162,630 VND

1 Piece(s) 5 Day(s) or more 1212

190,120 VND

1 Piece(s) 5 Day(s) or more 1414

193,706 VND

1 Piece(s) 5 Day(s) or more 1515

247,093 VND

1 Piece(s) 5 Day(s) or more 1616

246,296 VND

1 Piece(s) 5 Day(s) or more 1818

277,373 VND

1 Piece(s) 5 Day(s) or more 2020

299,683 VND

1 Piece(s) 5 Day(s) or more 2222

323,588 VND

1 Piece(s) 5 Day(s) or more 2525

391,320 VND

1 Piece(s) 5 Day(s) or more 2828

440,721 VND

1 Piece(s) 5 Day(s) or more 3030

616,421 VND

1 Piece(s) 5 Day(s) or more 3232

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Types of Related components Nut Material (Related Components) Brass
Surface Treatment (Related Components) No Applicable Fluids (related parts) Water/Air/Oil Max. Operating Pressure (Related Parts)(MPa) 15
Applicable Pipe Material (Related Parts) Copper