(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- LH Linear Head from ORIENTAL MOTOR.
- The LH Series of linear heads with a rack-and-pinion mechanism are coupled with standard AC compact motors. They easily produce linear motion such as pressing and reversing.
- A wide variety of linear heads are available, depending on basic speed, length of rack, maximum transportable mass, direction of rack movement in respect to the mounting face etc.
- Basic speed is based on synchronous speed (1800 r/min at 60Hz). The actual speed varies with the load or power supply frequency.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Square Flange Dim. A (mm) | Rated Output (W) | Moving Direction of Rack | Rack basic speed (mm/s) | Stroke |
---|---|---|---|---|---|---|---|---|---|
5,920,078 VND 5,328,070 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 10 | 100 | ||
6,059,749 VND 5,453,774 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 10 | 200 | ||
6,199,420 VND 5,579,478 VND | 1 Piece(s) | 18 Day(s) or more | 60 | 6 | Parallel | 10 | 300 | ||
6,531,483 VND 5,878,335 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 10 | 400 | ||
6,863,349 VND 6,177,014 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 10 | 500 | ||
5,758,965 VND 5,183,069 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 25 | 100 | ||
5,930,111 VND 5,337,100 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 25 | 200 | ||
6,069,782 VND 5,462,804 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 25 | 300 | ||
6,401,845 VND 5,761,661 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 25 | 400 | ||
6,733,907 VND 6,060,516 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 25 | 500 | ||
5,633,458 VND 5,070,112 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 50 | 100 | ||
5,769,195 VND 5,192,276 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 50 | 200 | ||
5,940,144 VND 5,346,130 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 50 | 300 | ||
6,272,207 VND 5,644,986 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 50 | 400 | ||
6,604,269 VND 5,943,842 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Parallel | 50 | 500 | ||
5,920,078 VND 5,328,070 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 10 | 100 | ||
6,059,749 VND 5,453,774 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 10 | 200 | ||
6,199,420 VND 5,579,478 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 10 | 300 | ||
6,531,483 VND 5,878,335 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 10 | 400 | ||
6,863,349 VND 6,177,014 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 10 | 500 | ||
5,758,965 VND 5,183,069 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 25 | 100 | ||
5,930,111 VND 5,337,100 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 25 | 200 | ||
6,069,782 VND 5,462,804 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 25 | 300 | ||
6,401,845 VND 5,761,661 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 25 | 400 | ||
6,733,907 VND 6,060,516 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 25 | 500 | ||
5,633,458 VND 5,070,112 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 50 | 100 | ||
5,769,195 VND 5,192,276 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 50 | 200 | ||
5,940,144 VND 5,346,130 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 50 | 300 | ||
6,272,207 VND 5,644,986 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 50 | 400 | ||
6,604,269 VND 5,943,842 VND | 1 Piece(s) | 19 Day(s) | 60 | 6 | Vertical | 50 | 500 | ||
7,054,560 VND 6,349,104 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 10 | 100 | ||
7,204,264 VND 6,483,838 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 10 | 200 | ||
7,224,526 VND 6,502,073 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 10 | 300 | ||
7,374,230 VND 6,636,807 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 10 | 400 | ||
7,394,295 VND 6,654,866 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 10 | 500 | ||
8,058,420 VND 7,252,578 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 10 | 600 | ||
8,561,432 VND 7,705,289 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 10 | 700 | ||
7,054,560 VND 6,349,104 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 20 | 100 | ||
7,204,264 VND 6,483,838 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 20 | 200 | ||
7,224,526 VND 6,502,073 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 20 | 300 | ||
7,374,230 VND 6,636,807 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 20 | 400 | ||
7,394,295 VND 6,654,866 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 20 | 500 | ||
8,058,420 VND 7,252,578 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 20 | 600 | ||
8,561,432 VND 7,705,289 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 20 | 700 | ||
6,925,119 VND 6,232,607 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 45 | 100 | ||
7,074,822 VND 6,367,340 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 45 | 200 | ||
7,094,888 VND 6,385,399 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 45 | 300 | ||
7,244,591 VND 6,520,132 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 45 | 400 | ||
7,264,657 VND 6,538,191 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 45 | 500 | ||
7,928,782 VND 7,135,904 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 45 | 600 | ||
8,431,794 VND 7,588,615 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Parallel | 45 | 700 | ||
7,054,560 VND 6,349,104 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 10 | 100 | ||
7,204,264 VND 6,483,838 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 10 | 200 | ||
7,224,526 VND 6,502,073 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 10 | 300 | ||
7,374,230 VND 6,636,807 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 10 | 400 | ||
7,394,295 VND 6,654,866 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 10 | 500 | ||
8,058,420 VND 7,252,578 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 10 | 600 | ||
8,561,432 VND 7,705,289 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 10 | 700 | ||
7,054,560 VND 6,349,104 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 20 | 100 | ||
7,204,264 VND 6,483,838 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 20 | 200 | ||
7,224,526 VND 6,502,073 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 20 | 300 | ||
7,374,230 VND 6,636,807 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 20 | 400 | ||
7,394,295 VND 6,654,866 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 20 | 500 | ||
8,058,420 VND 7,252,578 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 20 | 600 | ||
8,561,432 VND 7,705,289 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 20 | 700 | ||
6,925,119 VND 6,232,607 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 45 | 100 | ||
7,074,822 VND 6,367,340 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 45 | 200 | ||
7,094,888 VND 6,385,399 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 45 | 300 | ||
7,244,591 VND 6,520,132 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 45 | 400 | ||
7,264,657 VND 6,538,191 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 45 | 500 | ||
7,928,782 VND 7,135,904 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 45 | 600 | ||
8,431,794 VND 7,588,615 VND | 1 Piece(s) | 19 Day(s) | 80 | 25 | Vertical | 45 | 700 | ||
15,363,602 VND 13,827,242 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 10 | 100 | ||
15,564,846 VND 14,008,361 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 10 | 200 | ||
15,756,057 VND 14,180,451 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 10 | 300 | ||
16,279,331 VND 14,651,398 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 10 | 400 | ||
16,953,488 VND 15,258,139 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 10 | 500 | ||
18,120,628 VND 16,308,565 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 10 | 600 | ||
19,287,764 VND 17,358,988 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 10 | 700 | ||
15,363,602 VND 13,827,242 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 20 | 100 | ||
15,564,846 VND 14,008,361 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 20 | 200 | ||
15,756,057 VND 14,180,451 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 20 | 300 | ||
16,279,331 VND 14,651,398 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 20 | 400 | ||
16,953,488 VND 15,258,139 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 20 | 500 | ||
18,120,628 VND 16,308,565 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 20 | 600 | ||
19,287,764 VND 17,358,988 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 20 | 700 | ||
14,880,655 VND 13,392,590 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 45 | 100 | ||
15,081,899 VND 13,573,709 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 45 | 200 | ||
15,273,111 VND 13,745,800 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 45 | 300 | ||
15,796,188 VND 14,216,569 VND | 1 Piece(s) | 19 Day(s) | 90 | 60 ~ 90 | Parallel | 45 | 400 |
Loading...Tải…
Type | Gearhead simplex | Environment | Standard | Gear Head Type | Linear |
---|---|---|---|---|---|
Electromagnetic Brakes, Clutches | No | Shaft end shape | Pinion shaft type |