(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Scrivet【1-100 Pieces Per Package】 (Part Number)

Scrivet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,051VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Withdrawal requires strength and there is no wobble while in a mounted state.

Part Number
1W34-BLACK
19W8-BLACK
20F5-BLACK
3423-WHITE
3867-BLACK
3867-WHITE
3885-BLACK
4263-BLACK
5102-BLACK
5102-WHITE
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Material Mounting Object Shape Plate Thickness
(mm)
Color Sales Unit

8,461 VND

1 Piece(s) 6 Day(s) or more 10NylonPA6+PA66φ7.04.0~5.5BlackLow Quantity (can be purchased from one)

13,560 VND

1 Piece(s) 6 Day(s) or more 10POMPOM+PA6φ5.04.2~5.5BlackLow Quantity (can be purchased from one)

11,388 VND

1 Piece(s) 6 Day(s) or more 10POMPOM+PA6φ5.04.2~7.2BlackLow Quantity (can be purchased from one)

609,902 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more 10NylonPA6φ8.52.7~4.0WhiteBox/package

520,916 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more 10NylonPA6φ6.2~7.03.0~4.5BlackBox/package

8,461 VND

1 Piece(s) 6 Day(s) or more 10NylonPA6φ6.2~7.03.0~4.5WhiteLow Quantity (can be purchased from one)

9,501 VND

1 Piece(s) 6 Day(s) or more 10NylonPA6φ8.01.8~3.3BlackLow Quantity (can be purchased from one)

8,841 VND

1 Piece(s) 6 Day(s) or more 10NylonPA6φ6.05.5~6.5BlackLow Quantity (can be purchased from one)

7,051 VND

1 Piece(s) 6 Day(s) or more 10NylonPA6φ7.01.6~3.0BlackLow Quantity (can be purchased from one)

7,426 VND

1 Piece(s) 6 Day(s) or more 10NylonPA6φ7.01.6~3.0WhiteLow Quantity (can be purchased from one)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Application For Panel