(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Joint Series, Fitting Parts, No. 06 Nipple (Part Number)

Joint Series, Fitting Parts, No. 06 Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      54,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Both plated and non-plated available. ·No. 06 Nipple.

 
Part Number
NO.06X1/2
NO.06X1/2N
NO.06X1/2X1/4
NO.06X1/2X1/4N
NO.06X1/2X3/8
NO.06X1/2X3/8N
NO.06X1/4
NO.06X1/4N
NO.06X1/4X1/8
NO.06X1/8
NO.06X1/8N
NO.06X3/4
NO.06X3/4N
NO.06X3/4X1/2
NO.06X3/4X1/2N
NO.06X3/8
NO.06X3/8N
NO.06X3/8X1/4
NO.06X3/8X1/4N
NO.06X3/8X1/8
NO.06X3/8X1/8N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Screw D Mounting Screw D1 Surface Treatment

129,501 VND

1 Piece(s) 6 Day(s) or more 101/21/2With Plating

123,923 VND

1 Piece(s) 6 Day(s) or more 101/21/2No

135,478 VND

1 Piece(s) 6 Day(s) or more 101/41/2With Plating

129,501 VND

1 Piece(s) 6 Day(s) or more 101/41/2No

135,478 VND

1 Piece(s) 6 Day(s) or more 103/81/2With Plating

129,501 VND

1 Piece(s) 6 Day(s) or more 103/81/2No

64,956 VND

1 Piece(s) 6 Day(s) or more 101/41/4With Plating

62,568 VND

1 Piece(s) 6 Day(s) or more 101/41/4No

66,153 VND

1 Piece(s) 6 Day(s) or more 101/81/4With Plating

55,793 VND

1 Piece(s) 6 Day(s) or more 101/81/8With Plating

54,200 VND

1 Piece(s) 6 Day(s) or more 101/81/8No

272,706 VND

1 Piece(s) 6 Day(s) or more 103/43/4With Plating

258,458 VND

1 Piece(s) 6 Day(s) or more 103/43/4No

282,204 VND

1 Piece(s) 6 Day(s) or more 101/23/4With Plating

268,707 VND

1 Piece(s) 6 Day(s) or more 101/23/4No

83,285 VND

1 Piece(s) 6 Day(s) or more 103/83/8With Plating

79,301 VND

1 Piece(s) 6 Day(s) or more 103/83/8No

84,083 VND

1 Piece(s) 6 Day(s) or more 101/43/8With Plating

81,293 VND

1 Piece(s) 6 Day(s) or more 101/43/8No

102,010 VND

1 Piece(s) 6 Day(s) or more 101/83/8With Plating

98,823 VND

1 Piece(s) 6 Day(s) or more 101/83/8No

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related components (sleeve nipple)