(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
045 45° Elbow Adapter With Taper Thread (30° Male Seat) for Connection to Equipment Pipes (Part Number)

045 45° Elbow Adapter With Taper Thread (30° Male Seat) for Connection to Equipment Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      91,461VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

45° elbow type adapter (with 30° male sheet).

 
Part Number
045-02-02
045-02-04
045-04-02
045-04-04
045-04-06
045-06-04
045-06-06
045-06-08
045-08-06
045-08-08
045-08-12
045-12-08
045-12-12
045-16-12
045-16-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of connection screw Nominal of connection screw, The second mouthful

182,949 VND

1 Piece(s) 8 Day(s) or more 1/81/8

103,265 VND

1 Piece(s) 6 Day(s) or more 1/81/4

195,145 VND

1 Piece(s) 8 Day(s) or more 1/41/8

91,461 VND

1 Piece(s) 6 Day(s) or more 1/41/4

179,710 VND

1 Piece(s) 6 Day(s) or more 1/43/8

267,735 VND

1 Piece(s) 8 Day(s) or more 3/81/4

195,145 VND

1 Piece(s) 8 Day(s) or more 3/83/8

323,406 VND

1 Piece(s) 8 Day(s) or more 3/81/2

345,046 VND

1 Piece(s) 8 Day(s) or more 1/23/8

224,457 VND

1 Piece(s) 8 Day(s) or more 1/21/2

418,029 VND

1 Piece(s) 8 Day(s) or more 1/23/4

418,029 VND

1 Piece(s) 8 Day(s) or more 3/41/2

300,784 VND

1 Piece(s) 8 Day(s) or more 3/43/4

791,873 VND

1 Piece(s) 8 Day(s) or more 13/4

338,498 VND

1 Piece(s) 8 Day(s) or more 11

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Shape 45° Elbow Connection Type Male thread x male thread
Types of connection G (PF) 30° with a Male Sheet Connection Type Second R(PT) Material Steel