(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MC501CD R6 Cylindrical Rod (Part Number)

MC501CD R6 Cylindrical Rod
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      369,593VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· MC Nylon is made by the polymerization and molding of nylon monomer primary materials under atmospheric pressure. This material has improved nylon characteristics that are not found in injection-molded and extrusion-molded products.

 
Part Number
MC501CDR6-10-1000
MC501CDR6-10-500
MC501CDR6-15-500
MC501CDR6-20-1000
MC501CDR6-30-1000
MC501CDR6-30-500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Dia. D
(Ø)
Length
(mm)

595,890 VND

1 Piece(s) 13 Day(s) or more 101000

369,593 VND

1 Piece(s) 13 Day(s) or more 10500

607,445 VND

1 Piece(s) 13 Day(s) or more 15500

1,300,683 VND

1 Piece(s) 13 Day(s) or more 201000

2,692,500 VND

1 Piece(s) 13 Day(s) or more 301000

1,460,445 VND

1 Piece(s) 13 Day(s) or more 30500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material (Engineering Plastic) MC Nylon Detailed Grade MC501CDR6 Color Black
Size Standard Length