(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super zero Oldham coupling series MCZ type aluminum alloy products (Part Number)

Super zero Oldham coupling series MCZ type aluminum alloy products
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      997,090VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Type that fixes the shaft with tightening of a set screw and clamp. Larger shaft hole diameters can be selected.

[Features]
· Super zero Oldham coupling achieves zero backlash, with improved machining accuracy
· Stronger and more compact design, that can now be used with high precision equipment impossible until now.
· Stainless steel series added, becoming 4 series, with further improvements.
· Materials used are, engineering plastic for spacer, and stainless steel SUS303 for hubs, aluminum series uses aluminum alloy (alumite surface treatment).
· Easy to handle coupling, with low moment of inertia, large swing rigidity, good electrical insulation, and maintenance-free, easy assembly.
· Two types of super zero Oldham coupling, with set screw or collet shaft fixing methods both available, that can be freely combined.
· Stainless steel has no. 4 model number, and the aluminum series has no. 10 model number.
· Stocking stainless steel series from ø4 to ø28, aluminum series from ø3 to ø40 in millimeter and inch system of inner diameter finish.

Part Number
MCZ-35-16X19C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)

1,497,010 VND

1 Piece(s) 6 Day(s) or more 101619353510.01~20.0010001~7800017.6522.52500011.47X10-421300M5M5385.1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Super zero oldham coupling Application Standard Properties High camber rigidity / High Torque / Zero Backlash / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Alloy Allowable Displacement(Angle Displacement)(deg) 1
Product Category Coupling body Allowable Displacement(Parallel Displacement)Range(mm) 1.1~3.0 Spacer Material Engineering Resin
Type Set screw + collet Flexibility Electric Insulation
Isokinetic

Please check the type/dimensions/specifications of the part MCZ-35-16X19C in the Super zero Oldham coupling series MCZ type aluminum alloy products series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MCZ-35-16X19C trong chuỗi Super zero Oldham coupling series MCZ type aluminum alloy products.

Products like this...

Part Number
MCZ-18-10X6C
MCZ-18-10X7C
MCZ-18-10X8C
MCZ-35-16X6C
MCZ-35-16X8C
MCZ-35-16X9.5C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Torsional Rigidity
(N-mm/deg)
Set Screw Type M Set Screw Collet Type M Collet Type Tighten Torque
(N-cm)

997,090 VND

1 Piece(s) 6 Day(s) or more 1010618251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

997,090 VND

1 Piece(s) 6 Day(s) or more 1010718251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

997,090 VND

1 Piece(s) 6 Day(s) or more 1010818251.01~3.0010001~780002.4521.5250000.56X10-41843.7M3M383.2

1,497,010 VND

1 Piece(s) 6 Day(s) or more 10166353510.01~20.0010001~7800017.6522.52500011.47X10-421300M5M5385.1

1,497,010 VND

1 Piece(s) 6 Day(s) or more 10168353510.01~20.0010001~7800017.6522.52500011.47X10-421300M5M5385.1

1,497,010 VND

1 Piece(s) 6 Day(s) or more 10169.5353510.01~20.0010001~7800017.6522.52500011.47X10-421300M5M5385.1