(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· A slide shifter shaft support that serves as a roundtrip linear movement guide unit. Provides excellent resistance to abrasion, loading, and contaminants.
Part Number |
---|
BH16 |
BH20 |
BH30 |
BH40 |
BH50 |
BHS16 |
BHS20 |
BHS25 |
BHS30 |
BHS40 |
BHS50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Hole diameter (mm) | Shape |
---|---|---|---|---|---|---|
914,731 VND | 1 Piece(s) | 11 Day(s) or more | 16 | Standard | ||
954,571 VND | 1 Piece(s) | 11 Day(s) or more | 20 | Standard | ||
1,169,805 VND | 1 Piece(s) | 11 Day(s) or more | 30 | Standard | ||
1,442,800 VND | 1 Piece(s) | 11 Day(s) or more | 40 | Standard | ||
1,749,060 VND | 1 Piece(s) | 11 Day(s) or more | 50 | Standard | ||
920,210 VND | 1 Piece(s) | 11 Day(s) or more | 16 | L-Shaped | ||
1,024,988 VND | 1 Piece(s) | 6 Day(s) or more | 20 | L-Shaped | ||
1,129,766 VND | 1 Piece(s) | 11 Day(s) or more | 25 | L-Shaped | ||
1,215,518 VND | 1 Piece(s) | 11 Day(s) or more | 30 | L-Shaped | ||
1,679,740 VND | 1 Piece(s) | 11 Day(s) or more | 40 | L-Shaped | ||
2,171,253 VND | 1 Piece(s) | 11 Day(s) or more | 50 | L-Shaped |
Loading...Tải…
Slider Shape | Block type | Sale Type | Set |