(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A roundtrip linear movement guide unit with excellent resistance to abrasion, loading, and contaminants.
[Features]
· Uses an aluminum housing. Compact and lightweight design. Can be used in any orientation such as horizontal or vertical.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | I.D. d (φ) | Length L (mm) |
---|---|---|---|---|---|---|
1,153,065 VND | 1 Piece(s) | 11 Day(s) or more | 6 | 50 | ||
1,220,804 VND | 1 Piece(s) | 11 Day(s) or more | 6 | 75 | ||
1,220,804 VND | 1 Piece(s) | 11 Day(s) or more | 8 | 50 | ||
1,288,543 VND | 1 Piece(s) | 11 Day(s) or more | 8 | 75 | ||
1,322,788 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 75 | ||
1,345,316 VND | 1 Piece(s) | 11 Day(s) or more | 10 | 100 | ||
1,288,543 VND | 1 Piece(s) | 29 Day(s) or more | 12 | 50 | ||
1,390,027 VND | 1 Piece(s) | 12 Day(s) | 12 | 75 | ||
1,559,750 VND | 1 Piece(s) | 11 Day(s) or more | 12 | 100 | ||
1,424,522 VND | 1 Piece(s) | 11 Day(s) or more | 16 | 50 | ||
1,492,511 VND | 1 Piece(s) | 23 Day(s) or more | 16 | 75 | ||
1,932,940 VND | 1 Piece(s) | 11 Day(s) or more | 16 | 125 | ||
1,864,951 VND | 1 Piece(s) | 11 Day(s) or more | 20 | 75 | ||
1,966,685 VND | 1 Piece(s) | 11 Day(s) or more | 20 | 100 | ||
2,170,652 VND | 1 Piece(s) | 11 Day(s) or more | 20 | 125 | ||
2,373,870 VND | 1 Piece(s) | 6 Day(s) or more | 20 | 150 | ||
2,984,272 VND | 1 Piece(s) | 11 Day(s) or more | 20 | 200 | ||
3,662,413 VND | 1 Piece(s) | 11 Day(s) or more | 20 | 250 | ||
2,000,929 VND | 1 Piece(s) | 11 Day(s) or more | 25 | 75 | ||
2,170,652 VND | 1 Piece(s) | 11 Day(s) or more | 25 | 100 | ||
2,814,549 VND | 1 Piece(s) | 11 Day(s) or more | 25 | 150 | ||
3,391,207 VND | 1 Piece(s) | 11 Day(s) or more | 25 | 200 | ||
4,103,093 VND | 1 Piece(s) | 11 Day(s) or more | 25 | 250 | ||
2,441,609 VND | 1 Piece(s) | 11 Day(s) or more | 30 | 75 | ||
2,611,332 VND | 1 Piece(s) | 11 Day(s) or more | 30 | 100 | ||
3,391,207 VND | 1 Piece(s) | 23 Day(s) or more | 30 | 150 | ||
4,001,359 VND | 1 Piece(s) | 9 Day(s) | 30 | 200 | ||
4,883,468 VND | 1 Piece(s) | 11 Day(s) or more | 30 | 250 | ||
5,832,816 VND | 1 Piece(s) | 23 Day(s) or more | 30 | 300 | ||
3,323,218 VND | 1 Piece(s) | 11 Day(s) or more | 40 | 100 | ||
3,866,131 VND | 1 Piece(s) | 11 Day(s) or more | 40 | 150 |
Loading...Tải…
Slider Shape | Block type | Sale Type | Single Unit |