(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a peripheral part for energy chains. Please select with a body from the same series.
The image is of the main unit.
[Features]
· Required space height for predicted extension (camber) HF = H+25 mm (when the load is 0.5 kg/m).
· Please contact us for installation in confined spaces.
Part Number |
---|
14015.34PZ |
14020.34PZ |
14038.34PZ |
14080.34PZ |
14100.34PZ |
14125.34PZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Comb Teeth (Piece) | Dimension A (Mounting Pitch) (mm) | Dimension B (Overall Width) (mm) |
---|---|---|---|---|---|---|---|
421,396 VND | 1 Piece(s) | 14 Day(s) or more | 2 | - | 28.5 | ||
444,506 VND | 1 Piece(s) | 19 Day(s) or more | 2 | - | 33.5 | ||
507,056 VND | 1 Piece(s) | 14 Day(s) or more | 4 | 24 | 51.5 | ||
631,363 VND | 1 Piece(s) | 25 Day(s) or more | 8 | 66 | 93.5 | ||
672,796 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 86 | 113.5 | ||
714,231 VND | 1 Piece(s) | 14 Day(s) or more | 13 | 111 | 138.5 |
Loading...Tải…
The type of the energy chain | Related Components | Properties | Standard | Configuration | With sinking comb cable clamp/Set |
---|---|---|---|---|---|
Applicable energy chain | 1400/1500 Type |