(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Related Parts For Energy Chain Mounting Bracket 040 (For 04 Type)

Related Parts For Energy Chain Mounting Bracket  040 (For 04 Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      273,045VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The image is of the main unit.

[Features]
· This is a peripheral part for energy chains
· Please select with a body from the same series.

 
Part Number
040.07.12
040.20.12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension B (Overall Width)
(mm)

273,045 VND

1 Piece(s) 4 Day(s) or more 12

279,816 VND

1 Piece(s) 4 Day(s) or more 25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

The type of the energy chain Related Components Properties Standard Configuration Both ends/Set
Applicable energy chain 04 Type