(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jam Nut for ECO Series (Part Number)

Jam Nut for ECO Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      91,935VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Nut for fixing shock absorber.

Part Number
JN-M8X0.75E
JN-M8X1.0E
JN-M10X1.0E
JN-M12X1.0E
JN-M14X1.0E
JN-M14X1.5E
JN-M20X1.5E
JN-M27X3.0E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Mounting Screw M Nominal Mounting Screw [M] Pitch
(Pich)

93,925 VND

1 Piece(s) 8 Day(s) or more 10M880.75

93,925 VND

1 Piece(s) 9 Day(s) or more 10M881.0

91,935 VND

1 Piece(s) 8 Day(s) or more 10M10101.0

95,518 VND

1 Piece(s) 9 Day(s) or more 10M12121.0

95,628 VND

1 Piece(s) 8 Day(s) or more 10M14141.0

95,628 VND

1 Piece(s) 8 Day(s) or more 10M14141.5

102,263 VND

1 Piece(s) 8 Day(s) or more 10M20201.5

124,433 VND

1 Piece(s) 8 Day(s) or more 10M27273.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body/Related Parts Related Components Body Material Steel