(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
HD type mounting bracket (parallel flat mounting bracket) for THK silveyers.
· Two HS type can be used in parallel, and assembly is even easier with two HD and TD type brackets specially for parallel installation.
· * The image is the main body of the silveyer.
Part Number |
---|
S10HD |
S24HD |
S24WHD |
S40HD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable model number |
---|---|---|---|---|---|---|
- | 1 Piece(s) | 20 Day(s) or more | 10 | KSL-10 | ||
- | 1 Piece(s) | 20 Day(s) or more | 10 | KSH-24L | ||
- | 1 Piece(s) | 20 Day(s) or more | 10 | KSH-24WL | ||
- | 1 Piece(s) | 20 Day(s) or more | 10 | KSH-40L |
Loading...Tải…
The type of the energy chain | Related Components |