(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indicator & Scale, Shaft Sleeve (STS)

Indicator & Scale, Shaft Sleeve (STS)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Indicator & Scale, Shaft Sleeve (STS)
  • Indicator & Scale, Shaft Sleeve (STS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      202,370VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An optional part for use digital positioning indicators. Using this product enables mounting on shafts with different diameters.

 
Part Number
STS-6S
STS-8DK
STS-8S
STS-10DK
STS-10S
STS-10S-SUS
STS-12
STS-12-SUS
STS-12A
STS-12DK
STS-12S
STS-12S-SUS
STS-14
STS-14-SUS
STS-14A
STS-15
STS-15-SUS
STS-15A
STS-16
STS-16-SUS
STS-16A
STS-18
STS-20
STS-22
STS-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia. d
(φ)
Outer Diameter D
(φ)
Full length L
(mm)
Applicable indicator

204,890 VND

1 Piece(s) 9 Day(s) 1061417SDP-04

230,350 VND

1 Piece(s) Same day 1081420DK01F / DK208,209

277,171 VND

1 Piece(s) Same day 1081417SDP-04

282,453 VND

1 Piece(s) 9 Day(s) 10101420DK01F / DK208,209

202,370 VND

1 Piece(s) Same day 10101417SDP-04

502,618 VND

1 Piece(s) 35 Day(s) or more 10101417SDP-04-S

259,511 VND

1 Piece(s) Same day 10122020SDP-05 / SDP-08 / SDP-09-N

605,875 VND

1 Piece(s) 35 Day(s) or more 10122020SDP-09-NS

419,655 VND

1 Piece(s) 9 Day(s) 10123030SDP10/DE10/DEP10

282,015 VND

1 Piece(s) 9 Day(s) 10121420DK01F / DK208,209

213,490 VND

1 Piece(s) Same day 10121417SDP-04

502,225 VND

1 Piece(s) 41 Day(s) or more 10121417SDP-04-S

229,913 VND

1 Piece(s) 9 Day(s) 10142020SDP-05 / SDP-08 / SDP-09-N

605,216 VND

1 Piece(s) 35 Day(s) or more 10142020SDP-09-NS

418,556 VND

1 Piece(s) 9 Day(s) 10143030SDP10/DE10/DEP10

265,588 VND

1 Piece(s) Same day 10152020SDP-05 / SDP-08 / SDP-09-N

604,780 VND

1 Piece(s) 35 Day(s) or more 10152020SDP-09-NS

418,010 VND

1 Piece(s) 9 Day(s) 10153030SDP10/DE10/DEP10

236,208 VND

1 Piece(s) 9 Day(s) 10162020SDP-05 / SDP-08 / SDP-09-N

604,341 VND

1 Piece(s) 35 Day(s) or more 10162020SDP-09-NS

417,463 VND

1 Piece(s) 9 Day(s) 10163030SDP10/DE10/DEP10

416,476 VND

1 Piece(s) 9 Day(s) 10183030DE10 / SDP-10

428,651 VND

1 Piece(s) 9 Day(s) 10203030DE10 / SDP-10

427,078 VND

1 Piece(s) 9 Day(s) 10223030DE10 / SDP-10

424,324 VND

1 Piece(s) 9 Day(s) 10253030DE10 / SDP-10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_2 Accessories for Indicator