(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The shaft hole diameter is 20 mm. The rotation direction can be changed. The digital display reduces errors caused by incorrect reading. Compatible with all kinds of feed screw pitches. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Reading Direction(details of the actual reading direction, please confirm the catalog of the manufacturer.) | Pitch of the feed screw | Rotation Direction | Counter Reset |
---|---|---|---|---|---|---|---|---|---|
16,322,413 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 1 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 1 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 1 | Count up: Left rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 1 | Count up: Left rotation | Presence | ||
16,322,413 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 2 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 2 | Count up: Left rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 2.5 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 2.5 | Count up: Left rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 3 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 3 | Count up: Left rotation | Presence | ||
16,322,413 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 4 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 4 | Count up: Left rotation | Presence | ||
16,322,413 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 5 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 5 | Count up: Left rotation | Presence | ||
16,322,413 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 6 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 6 | Count up: Left rotation | Presence | ||
17,423,592 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 10 | Count up: Left rotation | No | ||
17,423,592 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 10 | Count up: Left rotation | Presence | ||
16,071,717 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 10 | Count up: Left rotation | No | ||
17,423,592 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 10 | Count up: Left rotation | Presence | ||
16,322,413 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 1 | Count up: Right rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 1 | Count up: Right rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 1 | Count up: Right rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 1 | Count up: Right rotation | Presence | ||
16,322,413 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 2 | Count up: Right rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 2 | Count up: Right rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 8 Day(s) or more | 10 | H (horizontal) | 2.5 | Count up: Right rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 2.5 | Count up: Right rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 3 | Count up: Right rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 3 | Count up: Right rotation | Presence | ||
16,322,413 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 4 | Count up: Right rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 4 | Count up: Right rotation | Presence | ||
16,322,413 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 5 | Count up: Right rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 5 | Count up: Right rotation | Presence | ||
16,322,413 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 6 | Count up: Right rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 6 | Count up: Right rotation | Presence | ||
17,423,592 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 10 | Count up: Right rotation | No | ||
17,423,592 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 10 | Count up: Right rotation | Presence | ||
16,071,717 VND | 1 Piece(s) | 12 Day(s) | 10 | H (horizontal) | 10 | Count up: Right rotation | No | ||
17,423,592 VND | 1 Piece(s) | 30 Day(s) or more | 10 | H (horizontal) | 10 | Count up: Right rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 1 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 1 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 1 | Count up: Left rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 1 | Count up: Left rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 2 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 2 | Count up: Left rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 2.5 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 2.5 | Count up: Left rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 3 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 3 | Count up: Left rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 4 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 4 | Count up: Left rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 5 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 5 | Count up: Left rotation | Presence | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 6 | Count up: Left rotation | No | ||
17,696,893 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 6 | Count up: Left rotation | Presence | ||
17,423,592 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 10 | Count up: Left rotation | No | ||
17,423,592 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 10 | Count up: Left rotation | Presence | ||
17,423,592 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 10 | Count up: Left rotation | No | ||
17,423,592 VND | 1 Piece(s) | 30 Day(s) or more | 10 | V (vertical) | 10 | Count up: Left rotation | Presence |
Loading...Tải…
Type_2 | Position Indicator | Position Indicator Size_2 | Standard |