(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital dial handle vehicle (SHKP) (Part Number)

Digital dial handle vehicle (SHKP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,726,411VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Dedicated handle wheel for use with digital dial indicators (SZ). The handle wheel is made of resin and includes a rotation grip for easy operation.

Part Number
SHKP13
SHKP13-H14
SHKP13-H15
SHKP13-H16
SHKP13-H17
SHKP13-H18
SHKP13-H19
SHKP13-H20
SHKP13-H21
SHKP13-H22
SHKP13-K12
SHKP13-K14
SHKP13-K15
SHKP13-K16
SHKP13-K17
SHKP13-S12
SHKP13-S14
SHKP15
SHKP15-H14
SHKP15-H15
SHKP15-H16
SHKP15-H17
SHKP15-H18
SHKP15-H19
SHKP15-H20
SHKP15-H21
SHKP15-H22
SHKP15-K14
SHKP15-K15
SHKP15-K16
SHKP15-K17
SHKP15-K18
SHKP15-S12
SHKP15-S14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia. d
(φ)
Outer Diameter D
(φ)
Additional Work

1,726,411 VND

1 Piece(s) 12 Day(s) 10-130-

1,977,617 VND

1 Piece(s) 15 Day(s) -14130Shaft hole, press screw holes at two location

1,977,617 VND

1 Piece(s) 15 Day(s) -15130Shaft hole, press screw holes at two location

1,977,617 VND

1 Piece(s) 15 Day(s) -16130Shaft hole, press screw holes at two location

1,977,617 VND

1 Piece(s) 15 Day(s) -17130Shaft hole, press screw holes at two location

1,977,617 VND

1 Piece(s) 15 Day(s) -18130Shaft hole, press screw holes at two location

1,977,617 VND

1 Piece(s) 15 Day(s) -19130Shaft hole, press screw holes at two location

1,977,617 VND

1 Piece(s) 15 Day(s) -20130Shaft hole, press screw holes at two location

1,977,617 VND

1 Piece(s) 15 Day(s) -21130Shaft hole, press screw holes at two location

1,977,617 VND

1 Piece(s) 15 Day(s) -22130Shaft hole, press screw holes at two location

1,977,617 VND

1 Piece(s) 15 Day(s) -12130Shaft hole, keyway, press screw holes at one location

1,977,617 VND

1 Piece(s) 15 Day(s) -14130Shaft hole, keyway, press screw holes at one location

1,977,617 VND

1 Piece(s) 15 Day(s) -15130Shaft hole, keyway, press screw holes at one location

1,977,617 VND

1 Piece(s) 15 Day(s) -16130Shaft hole, keyway, press screw holes at one location

1,977,617 VND

1 Piece(s) 15 Day(s) -17130Shaft hole, keyway, press screw holes at one location

1,923,542 VND

1 Piece(s) 15 Day(s) -12130Square Hole

1,923,542 VND

1 Piece(s) 15 Day(s) -14130Square Hole

2,011,654 VND

1 Piece(s) 12 Day(s) 10-150-

2,260,951 VND

1 Piece(s) 15 Day(s) -14150Shaft hole, press screw holes at two location

2,260,951 VND

1 Piece(s) 15 Day(s) -15150Shaft hole, press screw holes at two location

2,260,951 VND

1 Piece(s) 15 Day(s) -16150Shaft hole, press screw holes at two location

2,260,951 VND

1 Piece(s) 15 Day(s) -17150Shaft hole, press screw holes at two location

2,260,951 VND

1 Piece(s) 15 Day(s) -18150Shaft hole, press screw holes at two location

2,260,951 VND

1 Piece(s) 15 Day(s) -19150Shaft hole, press screw holes at two location

2,260,951 VND

1 Piece(s) 15 Day(s) -20150Shaft hole, press screw holes at two location

2,260,951 VND

1 Piece(s) 15 Day(s) -21150Shaft hole, press screw holes at two location

2,260,951 VND

1 Piece(s) 15 Day(s) -22150Shaft hole, press screw holes at two location

2,260,951 VND

1 Piece(s) 15 Day(s) -14150Shaft hole, keyway, press screw holes at one location

2,260,951 VND

1 Piece(s) 15 Day(s) -15150Shaft hole, keyway, press screw holes at one location

2,260,951 VND

1 Piece(s) 15 Day(s) -16150Shaft hole, keyway, press screw holes at one location

2,260,951 VND

1 Piece(s) 15 Day(s) -17150Shaft hole, keyway, press screw holes at one location

2,260,951 VND

1 Piece(s) 15 Day(s) -18150Shaft hole, keyway, press screw holes at one location

2,206,876 VND

1 Piece(s) 15 Day(s) -12150Square Hole

2,206,876 VND

1 Piece(s) 15 Day(s) -14150Square Hole

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_2 Dial indicator Dial Indicator Type_2 Handle type