(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Dedicated handle wheel for use with digital dial indicators (SZ). The handle wheel is made of aluminum and includes a rotation grip for easy operation.
[Features]
· Uses an RG-type rotating handle.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Outer Diameter D (φ) | Additional Work |
---|---|---|---|---|---|---|---|
2,056,506 VND | 1 Piece(s) | 12 Day(s) | 10 | 120 | No | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, press screw holes at two location φ12mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, press screw holes at two location φ13mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, press screw holes at two location φ14mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, press screw holes at two location φ15mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, press screw holes at two location φ16mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, press screw holes at two location φ17mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, press screw holes at two location φ18mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, press screw holes at two location φ19mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, press screw holes at two location φ20mm | ||
2,282,592 VND | 1 Piece(s) | 12 Day(s) | - | 120 | Shaft hole, keyway, press screw holes at one location φ12mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, keyway, press screw holes at one location φ13mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, keyway, press screw holes at one location φ14mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, keyway, press screw holes at one location φ15mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, keyway, press screw holes at one location φ16mm | ||
2,282,592 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Shaft hole, keyway, press screw holes at one location φ17mm | ||
2,228,517 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Square hole 12mm | ||
2,228,517 VND | 1 Piece(s) | 15 Day(s) | - | 120 | Square hole 14mm | ||
2,710,795 VND | 1 Piece(s) | 14 Day(s) | 10 | 140 | No | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, press screw holes at two location φ14mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, press screw holes at two location φ15mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, press screw holes at two location φ16mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, press screw holes at two location φ17mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, press screw holes at two location φ18mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, press screw holes at two location φ19mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, press screw holes at two location φ20mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, press screw holes at two location φ21mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, press screw holes at two location φ22mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, keyway, press screw holes at one location φ14mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, keyway, press screw holes at one location φ15mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, keyway, press screw holes at one location φ16mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, keyway, press screw holes at one location φ17mm | ||
2,932,135 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Shaft hole, keyway, press screw holes at one location φ18mm | ||
2,878,060 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Square hole 12mm | ||
2,878,060 VND | 1 Piece(s) | 15 Day(s) | - | 140 | Square hole 14mm | ||
2,801,286 VND | 1 Piece(s) | 12 Day(s) | 10 | 160 | No | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ14mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ15mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ16mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ17mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ18mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ19mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ20mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ21mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ22mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ23mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, press screw holes at two location φ24mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, keyway, press screw holes at one location φ14mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, keyway, press screw holes at one location φ15mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, keyway, press screw holes at one location φ16mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, keyway, press screw holes at one location φ17mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, keyway, press screw holes at one location φ18mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, keyway, press screw holes at one location φ19mm | ||
3,023,313 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Shaft hole, keyway, press screw holes at one location φ20mm | ||
2,969,238 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Square hole 14mm | ||
2,969,238 VND | 1 Piece(s) | 15 Day(s) | - | 160 | Square hole 17mm | ||
3,803,573 VND | 1 Piece(s) | 12 Day(s) | 10 | 200 | No | ||
4,074,029 VND | 1 Piece(s) | 15 Day(s) | - | 200 | Shaft hole, press screw holes at two location φ16mm | ||
4,074,029 VND | 1 Piece(s) | 15 Day(s) | - | 200 | Shaft hole, press screw holes at two location φ17mm | ||
4,074,029 VND | 1 Piece(s) | 15 Day(s) | - | 200 | Shaft hole, press screw holes at two location φ18mm |
Loading...Tải…
Type_2 | Dial indicator | Dial Indicator Type_2 | Handle type |