(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A standard dial indicator that displays the number of rotations for the handle and knob. Can be used when shipping out products, and includes a screw for preventing dial plate rotation. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.
Part Number |
---|
D50C12-12 |
D50L1/12 |
D50L1/25 |
D50R1/12 |
D50R1/25 |
D75C30-30 |
D75L1/12 |
D75L1/25 |
D75L1/36 |
D75L1/64 |
D75R1/12 |
D75R1/25 |
D75R1/36 |
D75R1/64 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | The number of Scale | Rotation Direction | Outer Diameter D (φ) |
---|---|---|---|---|---|---|---|---|
1,133,666 VND | 1 Piece(s) | Same day | 10 | 12 | Division | 53.9 | ||
1,104,726 VND | 1 Piece(s) | 9 Day(s) | 10 | 12 | Count up: Left rotation | 53.9 | ||
1,104,726 VND | 1 Piece(s) | 9 Day(s) | 10 | 25 | Count up: Left rotation | 53.9 | ||
1,068,384 VND | 1 Piece(s) | Same day | 10 | 12 | Count up: Right rotation | 53.9 | ||
1,104,726 VND | 1 Piece(s) | 9 Day(s) | 10 | 25 | Count up: Right rotation | 53.9 | ||
1,234,805 VND | 1 Piece(s) | 9 Day(s) | 10 | 30 | Division | 75.3 | ||
1,234,805 VND | 1 Piece(s) | 9 Day(s) | 10 | 12 | Count up: Left rotation | 75.3 | ||
1,234,805 VND | 1 Piece(s) | 9 Day(s) | 10 | 25 | Count up: Left rotation | 75.3 | ||
1,234,805 VND | 1 Piece(s) | 9 Day(s) | 10 | 36 | Count up: Left rotation | 75.3 | ||
1,234,805 VND | 1 Piece(s) | 9 Day(s) | 10 | 64 | Count up: Left rotation | 75.3 | ||
1,234,805 VND | 1 Piece(s) | 9 Day(s) | 10 | 12 | Count up: Right rotation | 75.3 | ||
1,234,805 VND | 1 Piece(s) | 9 Day(s) | 10 | 25 | Count up: Right rotation | 75.3 | ||
1,234,805 VND | 1 Piece(s) | 9 Day(s) | 10 | 36 | Count up: Right rotation | 75.3 | ||
1,234,805 VND | 1 Piece(s) | 9 Day(s) | 10 | 64 | Count up: Right rotation | 75.3 |
Loading...Tải…
Type_2 | Dial indicator | Dial Indicator Type_2 | Dial |