(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Gear Motor GTR-AR AC Servo AEF Orthogonal Axis・ Motor Mounted (Part Number)

Gear Motor GTR-AR AC Servo AEF Orthogonal Axis・ Motor Mounted
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,463,157VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Driver for AC servo gear motor, power, signal, I / O cable, digital operator is necessarily required.
•Related Keywords: Nissei, Gear Motor, Motor

Part Number
AH2L18L10L-BLE010T2
AH2L18L10N-BLE010T2
AH2L18L15L-BLE010T2
AH2L18L15N-BLE010T2
AH2L18L20L-BLE010T2
AH2L18L20N-BLE010T2
AH2L18L25L-BLE010T2
AH2L18L25N-BLE010T2
AH2L18L30L-BLE010T2
AH2L18L30N-BLE010T2
AH2L18L40L-BLE010T2
AH2L18L40N-BLE010T2
AH2L18L50L-BLE010T2
AH2L18L50N-BLE010T2
AH2L18L60L-BLE010T2
AH2L18L60N-BLE010T2
AH2L18R10L-BLE010T2
AH2L18R10N-BLE010T2
AH2L18R15L-BLE010T2
AH2L18R15N-BLE010T2
AH2L18R20L-BLE010T2
AH2L18R20N-BLE010T2
AH2L18R25L-BLE010T2
AH2L18R25N-BLE010T2
AH2L18R30L-BLE010T2
AH2L18R30N-BLE010T2
AH2L18R40L-BLE010T2
AH2L18R40N-BLE010T2
AH2L18R50L-BLE010T2
AH2L18R50N-BLE010T2
AH2L18R60L-BLE010T2
AH2L18R60N-BLE010T2
AH2L18T10L-BLE010T2
AH2L18T10N-BLE010T2
AH2L18T15L-BLE010T2
AH2L18T15N-BLE010T2
AH2L18T20L-BLE010T2
AH2L18T20N-BLE010T2
AH2L18T25L-BLE010T2
AH2L18T25N-BLE010T2
AH2L18T30L-BLE010T2
AH2L18T30N-BLE010T2
AH2L18T40L-BLE010T2
AH2L18T40N-BLE010T2
AH2L18T50L-BLE010T2
AH2L18T50N-BLE010T2
AH2L18T60L-BLE010T2
AH2L18T60N-BLE010T2
AH2L22L5L-BLE020T2
AH2L22L5N-BLE020T2
AH2L22L10L-BLE020T2
AH2L22L10N-BLE020T2
AH2L22L15L-BLE020T2
AH2L22L15N-BLE020T2
AH2L22L20L-BLE020T2
AH2L22L20N-BLE020T2
AH2L22L25L-BLE020T2
AH2L22L25N-BLE020T2
AH2L22L30L-BLE020T2
AH2L22L30N-BLE020T2
AH2L22L40L-BLE020T2
AH2L22L40N-BLE020T2
AH2L22L50L-BLE020T2
AH2L22L50N-BLE020T2
AH2L22L60L-BLE020T2
AH2L22L60N-BLE020T2
AH2L22L80L-BLE010T2
AH2L22L80N-BLE010T2
AH2L22L100L-BLE010T2
AH2L22L100N-BLE010T2
AH2L22L120L-BLE010T2
AH2L22L120N-BLE010T2
AH2L22L160L-BLE010T2
AH2L22L160N-BLE010T2
AH2L22L200L-BLE010T2
AH2L22L200N-BLE010T2
AH2L22L240L-BLE010T2
AH2L22L240N-BLE010T2
AH2L22R5L-BLE020T2
AH2L22R5N-BLE020T2
AH2L22R10L-BLE020T2
AH2L22R10N-BLE020T2
AH2L22R15L-BLE020T2
AH2L22R15N-BLE020T2
AH2L22R20L-BLE020T2
AH2L22R20N-BLE020T2
AH2L22R25L-BLE020T2
AH2L22R25N-BLE020T2
AH2L22R30L-BLE020T2
AH2L22R30N-BLE020T2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReduction Ratio Capacity
(W)
Output Shaft Placement (When seen from the input shaft side) Output Shaft Dia. Backlash Precision

1,463,157 VND

1 Piece(s) 29 Day(s) 10100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 10100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 15100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 15100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 20100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 20100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 25100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 25100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 30100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 30100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 40100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 40100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 50100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 50100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 60100Left Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 60100Left Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 10100Right Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 10100Right Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 15100Right Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 15100Right Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 20100Right Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 20100Right Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 25100Right Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 25100Right Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 30100Right Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 30100Right Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 40100Right Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 40100Right Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 50100Right Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 50100Right Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 60100Right Side1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 60100Right Side18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 10100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 10100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 15100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 15100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 20100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 20100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 25100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 25100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 30100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 30100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 40100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 40100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 50100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 50100Both Sides18Standard

1,463,157 VND

1 Piece(s) 29 Day(s) 60100Both Sides1830 min(Except for Some)

1,463,157 VND

1 Piece(s) 29 Day(s) 60100Both Sides18Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 5200Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 5200Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 10200Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 10200Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 15200Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 15200Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 20200Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 20200Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 25200Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 25200Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 30200Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 30200Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 40200Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 40200Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 50200Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 50200Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 60200Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 60200Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 80100Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 80100Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 100100Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 100100Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 120100Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 120100Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 160100Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 160100Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 200100Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 200100Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 240100Left Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 240100Left Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 5200Right Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 5200Right Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 10200Right Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 10200Right Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 15200Right Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 15200Right Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 20200Right Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 20200Right Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 25200Right Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 25200Right Side22Standard

1,990,488 VND

1 Piece(s) 29 Day(s) 30200Right Side2230 min(Except for Some)

1,990,488 VND

1 Piece(s) 29 Day(s) 30200Right Side22Standard

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Category Leg Mounting Type Number of Phases Three-Phase Voltage (AC) 200