(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digicollar-axis hole collar RNCL for Digicollar

Digicollar-axis hole collar RNCL for Digicollar
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      35,609,188VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Unit for use with long-sided items. Simply setting the feed rotary shaft provides an accurate digital display of the feed volume.

[Features]
· Includes a preset function for setting the current position as the starting point.
· Detailed position settings can be assigned arbitrarily (range: 1 to 0.0001 m).
· Compatible with all kinds of lead values through parameter settings. Can also convert between millimeters and inches.
The count values and parameter setting values can be stored for 10 years in the non-volatile memory.
· 100 VAC (50/60Hz) compatible.
· The product has a dust proof structure, but does not provide protection against water and oils. Front: IP62, back: IP50.

 
Part Number
RNCL-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

35,609,188 VND

1 Piece(s) 14 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_2 Position Indicator Hole diameter(φ) 35