(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lubrication Accessory Parts Grease Fitting

Lubrication Accessory Parts Grease Fitting

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      21,860VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various grease fittings required for lubrication of each THK product. This is a grease fitting for lubrication with the linear motion system.

Part Number
A-M6F
A-MT6X1
A-PT1/8SALE
B-M6F
B-MT6X1
B-PT1/8
C-M6F
C-MT6X1
C-PT1/8
NP6X5
NP8X9
PB1021B
PB107
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTypes Nominal

21,860 VND

1 Piece(s) 6 Day(s) or more 10Shape AA-M6F

126,053 VND

1 Piece(s) Same day 10Shape AA-MT6X1

45,000 VND

28,800 VND

1 Piece(s) Same day 10Shape AA-PT1/8

136,303 VND

1 Piece(s) 6 Day(s) or more 10Shape BB-M6F

153,833 VND

1 Piece(s) Same day 10Shape BB-MT6X1

116,033 VND

1 Piece(s) 6 Day(s) or more 10Shape BB-PT1/8

133,513 VND

1 Piece(s) 6 Day(s) or more 10C ShapeC-M6F

420,378 VND

1 Piece(s) 6 Day(s) or more 10C ShapeC-MT6X1

190,603 VND

1 Piece(s) 6 Day(s) or more 10C ShapeC-PT1/8

126,895 VND

1 Piece(s) 6 Day(s) or more 10Type NPNP6×5

100,301 VND

1 Piece(s) 23 Day(s) or more 10Type NPNP8×9

95,940 VND

1 Piece(s) 6 Day(s) or more 10Type PBPB1021B

91,381 VND

1 Piece(s) 6 Day(s) or more 10Type PBPB107

Loading...Tải…

  1. 1