(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Structure and features]
· Because this cross roller ring has a 90° V-groove shape with a rolling cylinder spacer retainer passing through the rotating surface in a mutual orthogonal arrangement, it can support all kinds of loads such as radial loads, axial loads, and moment loads with a single bearing. The outer ring measurements are minimized and compacted, but it still maintains high rigidity. For this reason, it is optimal for a variety of applications such as manufacturing robot joints and turning parts, machining center turning tables, manipulator rotating parts, precision rotary tables, medical equipment, measurement equipment, and IC manufacturing equipment.
· [Types and features]
· The RB shape features an outer ring divided into two parts and a single-piece inner ring structure, the basic format for a cross roller ring. Used in areas where inner ring rotation accuracy is required.
· Used for applications such as index table rotating parts for manufacturing machinery.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | I.D. d (φ) | Outer Diameter D (φ) | Roller Pitch Circle Diameter (mm) | Radial clearance symbol (mm) |
---|---|---|---|---|---|---|---|---|
11,893,046 VND | 1 Piece(s) | 23 Day(s) or more | 110 | 135 | 121.8 | CC0 | ||
9,348,471 VND | 1 Piece(s) | 23 Day(s) or more | 110 | 145 | 126.5 | C0 | ||
13,264,903 VND | 1 Piece(s) | 23 Day(s) or more | 130 | 190 | 158 | C0 | ||
21,622,000 VND | 1 Piece(s) | 23 Day(s) or more | 160 | 220 | 188.6 | CC0 | ||
2,274,705 VND | 1 Piece(s) | 6 Day(s) or more | 20 | 36 | 27 | C0 | ||
2,725,706 VND | 1 Piece(s) | 7 Day(s) or more | 20 | 36 | 27 | CC0 | ||
26,880,245 VND | 1 Piece(s) | 23 Day(s) or more | 200 | 295 | 247.7 | C0 | ||
30,090,233 VND | 1 Piece(s) | 23 Day(s) or more | 220 | 280 | 250.1 | CC0 | ||
2,480,585 VND | 1 Piece(s) | 6 Day(s) or more | 25 | 41 | 32 | C0 | ||
2,931,586 VND | 1 Piece(s) | 6 Day(s) or more | 25 | 41 | 32 | CC0 | ||
31,911,148 VND | 1 Piece(s) | 23 Day(s) or more | 250 | 310 | 277.5 | C0 | ||
38,183,758 VND | 1 Piece(s) | 23 Day(s) or more | 250 | 310 | 277.5 | CC0 | ||
45,857,673 VND | 1 Piece(s) | 23 Day(s) or more | 250 | 355 | 300.7 | CC0 | ||
42,014,630 VND | 1 Piece(s) | 23 Day(s) or more | 300 | 395 | 345 | C0 | ||
2,637,926 VND | 1 Piece(s) | 24 Day(s) or more | 30 | 55 | 41.5 | C0 | ||
3,007,951 VND | 1 Piece(s) | 23 Day(s) or more | 35 | 60 | 46.5 | C0 | ||
3,395,038 VND | 1 Piece(s) | 7 Day(s) or more | 40 | 65 | 51.5 | C0 | ||
4,076,993 VND | 1 Piece(s) | 23 Day(s) or more | 40 | 65 | 51.5 | CC0 | ||
3,750,193 VND | 1 Piece(s) | 24 Day(s) or more | 45 | 70 | 56.5 | C0 | ||
86,893,830 VND | 1 Piece(s) | 23 Day(s) or more | 500 | 550 | 524.2 | C0 | ||
4,441,541 VND | 1 Piece(s) | 23 Day(s) or more | 50 | 80 | 64 | CC0 | ||
4,877,100 VND | 1 Piece(s) | 24 Day(s) or more | 70 | 100 | 84 | C0 | ||
5,981,586 VND | 1 Piece(s) | 23 Day(s) or more | 80 | 120 | 98 | C0 | ||
6,396,633 VND | 1 Piece(s) | 23 Day(s) or more | 90 | 130 | 108 | C0 |
Loading...Tải…
Resolution Type | Outer ring division | Seal | Presence |