(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Muffle cleaner MFC2 series (Part Number)

Muffle cleaner MFC2 series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,938,006VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Complete noise cancelation of exhaust and oil mist separation, which creates a more pleasant work environment.

Part Number
MFC2-20-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,938,006 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Plumbing Thread Nominal 3/4 Compressed Air Quality Oil Concentration Content Air Type Exhaust Filter
Connection Type Rc(R) Treatment Air Flow Rate(l/min) 1600 Operating Environment Standard
How to Connect Pipe connection type Exhaust Filter, Silencing Effect More than 20dB Related Components With Bracket