(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Double Pitch Roller Chain (Part Number)

Double Pitch Roller Chain
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      50,815VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The double pitch roller chain is a chain that doubles the pitch of the transmission roller chain.
・ Each part has the same specifications as the roller chain, and as a small conveyor chain, it has high breaking strength and excellent durability and wear resistance

 
Part Number
C2040-JL
C2040-OL
C2042-OL
C2050-JL
C2050-OL
C2052-OL
C2060H-JL
C2060H-OL
C2062H-OL
C2080H-JL
C2080H-OL
C2082H-OL
C2100H-JL
C2100H-OL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngChain No Only joining link

50,815 VND

1 Piece(s) 11 Day(s) or more [2040] C2040JL (Joint Link)

69,143 VND

1 Piece(s) 12 Day(s) or more [2040] C2040OL(Offset Link)

69,653 VND

1 Piece(s) 12 Day(s) or more [2042] C2042OL(Offset Link)

60,576 VND

1 Piece(s) 11 Day(s) or more [2050] C2050JL (Joint Link)

84,878 VND

1 Piece(s) 11 Day(s) or more [2050] C2050OL(Offset Link)

81,605 VND

1 Piece(s) 12 Day(s) or more [2052] C2052OL(Offset Link)

78,403 VND

1 Piece(s) 11 Day(s) or more [2060] C2060HJL (Joint Link)

119,040 VND

1 Piece(s) 11 Day(s) or more [2060] C2060HOL(Offset Link)

113,478 VND

1 Piece(s) 12 Day(s) or more [2062] C2062HOL(Offset Link)

87,580 VND

1 Piece(s) 11 Day(s) or more [2080] C2080HJL (Joint Link)

157,301 VND

1 Piece(s) 11 Day(s) or more [2080] C2080HOL(Offset Link)

176,825 VND

1 Piece(s) 12 Day(s) or more [2082] C2082HOL(Offset Link)

143,756 VND

1 Piece(s) 12 Day(s) or more [2100] C2100HJL (Joint Link)

372,190 VND

1 Piece(s) 12 Day(s) or more [2100] C2100HOL(Offset Link)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Max. Allowable Tension (Range Selection)(kN) 2.61~4.00 Type Chain Body Max. Allowable Tension (kN) 2.65