(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.
Part Number |
---|
SUS303-UYD6-4 |
SUS303-UYD8-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|
414,855 VND | 1 Piece(s) | 15 Day(s) or more | 6 | 4 | ||
469,910 VND | 1 Piece(s) | 15 Day(s) or more | 8 | 6 |
Loading...Tải…
Types | One-Touch Couplings | Fitting Type | Union with different diameters | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | SUS303 |
Seal Material | Standard (NBR) | Union, Unequal Dia. | Different Diameter Union-Y | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | Recommended Tube | Nylon Tube, Urethane Foam Tube |