(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.
Dimensional drawing
Internal structure and main part materials
Part number | Tube outer diameter ⌀D | R | A | B | L^Note | ⌀P | C | J | ød | F | T | Width across flats H | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SUS303-TBY4-01 | 4 | R1/8 | 8 | 40.6 | 36.6 | 10 | 14.9 | 11 | 3.2 | 14.1 | 10.4 | 10 | 4.2 | 13 |
SUS303-TBY6-M5 | 6 | M5 × 0.8 | 3.2 | 41.4 | 38.4 | 12.5 | 17 | 12 | 3.4 | 15.8 | 13.5 | 12 | 1.5 | 15 |
SUS303-TBY6-01 | R1/8 | 8 | 44.4 | 40.4 | 10 | 17 | ||||||||
SUS303-TBY6-02 | R1/4 | 11 | 47.4 | 41.3 | 14 | 24 | ||||||||
SUS303-TBY6-03 | R3/8 | 12 | 49.2 | 42.8 | 17 | 36 | ||||||||
SUS303-TBY8-01 | 8 | R1/8 | 8 | 48.7 | 44.7 | 14.5 | 18.1 | 14 | 3.4 | 17.2 | 15.1 | 14 | 16.5 | 22 |
SUS303-TBY8-02 | R1/4 | 11 | 51.7 | 45.7 | 27 | |||||||||
SUS303-TBY8-03 | R3/8 | 12 | 53.5 | 47.2 | 17 | 39 | ||||||||
SUS303-TBY12-03 | 12 | R3/8 | 12 | 64.5 | 58.2 | 21 | 23.4 | 20 | 4.2 | 22.2 | 21 | 21 | 37 | 61 |
SUS303-TBY12-04 | R1/2 | 15 | 67.5 | 59.3 | 75 |
Note: The L dimension of the tapered thread type is a reference dimension after screw-in.
Ideal for use in a chemical atmosphere.
With a wide variety of shapes and sizes, support for all types from compact to medium and large types can be provided.
Part Number |
---|
SUS303-TBY6-01 |
SUS303-TBY6-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M |
---|---|---|---|---|---|
450,898 VND | 1 Piece(s) | 6 Day(s) or more | R1/8 | ||
486,943 VND | 1 Piece(s) | 6 Day(s) or more | R1/4 |
Loading...Tải…
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | SUS303 |
Seal Material | Standard (NBR) | Screw Mounting, Multipoint | Branch Y | Operating Temperature(°C) | 0::60 |
Applicable Tube O.D.1(φ) | 6 | Main Body Color | Black | Recommended Tube | Nylon Tube, Urethane Foam Tube |