(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp Element Model SCE300 (Part Number)

Clamp Element Model SCE300
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      269,175VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mounting space has been extremely reduced in a radial direction. Great torque transmission can also be produced by using up to 4 units in arrangement.

Part Number
SCE300 10X13
SCE300 11X14
SCE300 12X15
SCE300 13X16
SCE300 14X18
SCE300 15X19
SCE300 16X20
SCE300 17X21
SCE300 18X22
SCE300 19X24
SCE300 20X25
SCE300 22X26
SCE300 24X28
SCE300 25X30
SCE300 28X32
SCE300 30X35
SCE300 32X36
SCE300 35X40
SCE300 36X42
SCE300 38X44
SCE300 40X45
SCE300 42X48
SCE300 45X52
SCE300 48X55
SCE300 50X57
SCE300 55X62
SCE300 56X64
SCE300 60X68
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSd
(Ø)
Diameter of Hub
(Ø)
Torque which can be transmitted via tightening torque Ms (range)
(N•m)
Torque which can be transmitted via tightening torque Ms
(N•m)
Thrust force which can be transmitted via tightening torque Ms
(kN)
Minimum hub outer diameter (S45C-N)
(Ø)
Full Length
(mm)
O.D.
(Ø)

269,175 VND

1 Piece(s) 14 Day(s) or more 1010132.0~20.06.91.35354.513

269,175 VND

1 Piece(s) 7 Day(s) or more 1011142.0~20.08.41.5364.514

269,285 VND

1 Piece(s) 16 Day(s) or more 1012152.0~20.0101.65374.515

269,285 VND

1 Piece(s) 7 Day(s) or more 1013162.0~20.0111.8384.516

301,061 VND

1 Piece(s) 4 Day(s) or more 1014182.0~20.0202.85436.318

291,525 VND

1 Piece(s) 16 Day(s) or more 10151920.1~50.0233446.319

291,525 VND

1 Piece(s) 7 Day(s) or more 10162020.1~50.0263.25456.320

301,171 VND

1 Piece(s) 4 Day(s) or more 10172120.1~50.0293.45466.321

291,633 VND

1 Piece(s) 7 Day(s) or more 10182220.1~50.0333.65476.322

291,743 VND

1 Piece(s) 7 Day(s) or more 10192420.1~50.0363.85496.324

301,500 VND

1 Piece(s) 4 Day(s) or more 10202520.1~50.0404506.325

291,743 VND

1 Piece(s) 7 Day(s) or more 10222620.1~50.0494.45516.326

291,743 VND

1 Piece(s) 7 Day(s) or more 10242850.1~70.0584.85536.328

291,963 VND

1 Piece(s) 7 Day(s) or more 10253050.1~70.0635556.330

301,500 VND

1 Piece(s) 4 Day(s) or more 10283270.1~100.0805.7576.332

292,181 VND

1 Piece(s) 8 Day(s) or more 10303570.1~100.0916.1606.335

335,788 VND

1 Piece(s) 7 Day(s) or more 103236100.1~150.01046.5616.336

368,115 VND

1 Piece(s) 4 Day(s) or more 103540100.1~150.01428.165740

358,796 VND

1 Piece(s) 7 Day(s) or more 103642100.1~150.01508.367742

358,905 VND

1 Piece(s) 7 Day(s) or more 103844150.1~200.01678.869744

381,038 VND

1 Piece(s) 7 Day(s) or more 104045150.1~200.01989.973845

425,410 VND

1 Piece(s) 7 Day(s) or more 104248200.1~300.021910.476848

470,770 VND

1 Piece(s) 7 Day(s) or more 104552300.1~500.033314.8801052

493,011 VND

1 Piece(s) 7 Day(s) or more 104855300.1~500.038015.8831055

493,118 VND

1 Piece(s) 7 Day(s) or more 105057300.1~500.041216.5851057

625,035 VND

1 Piece(s) 7 Day(s) or more 105562300.1~500.049918901062

626,896 VND

1 Piece(s) 7 Day(s) or more 105664500.1~700.063222.5981264

627,226 VND

1 Piece(s) 7 Day(s) or more 106068700.1~1000.0725241021268

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Series Sleeve Body Material Steel centering No
Surface Treatment No Fastening Structure Taper sleeve shape Fastening Methods Mechanical (Wedge Type)
Number of clamp screws Multiple