(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PT Connection PF30° FCS Male 45° Elbow (Part Number)

PT Connection PF30° FCS Male 45° Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      75,823VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Shape: 45° Elbow
· Connection type: PT, PF30 FCS
· Material: steel

 
Part Number
1035-02
1035-02-04
1035-04
1035-04-02
1035-04-06
1035-06
1035-06-04
1035-06-08
1035-08
1035-08-06
1035-08-12
1035-12
1035-12-08
1035-12-16
1035-16-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection screw T1 Connection screw T2

77,618 VND

1 Piece(s) 4 Day(s) or more 1/81/8

86,680 VND

1 Piece(s) 4 Day(s) or more 1/81/4

75,823 VND

1 Piece(s) 4 Day(s) or more 1/41/4

85,971 VND

1 Piece(s) 12 Day(s) or more 1/41/8

96,141 VND

1 Piece(s) 4 Day(s) or more 1/43/8

84,190 VND

1 Piece(s) 4 Day(s) or more 3/83/8

90,353 VND

1 Piece(s) 12 Day(s) or more 3/81/4

123,730 VND

1 Piece(s) 4 Day(s) or more --

111,776 VND

1 Piece(s) 4 Day(s) or more 1/21/2

117,941 VND

1 Piece(s) 12 Day(s) or more 1/23/8

181,396 VND

1 Piece(s) 4 Day(s) or more 1/23/4

155,688 VND

1 Piece(s) 12 Day(s) or more 3/43/4

175,608 VND

1 Piece(s) 12 Day(s) or more 3/41/2

302,510 VND

1 Piece(s) 4 Day(s) or more 3/41

298,523 VND

1 Piece(s) 4 Day(s) or more 13/4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adapter Shape 45° Elbow Connection Type Male thread × Male thread
Connection Type M1 PT Connection Type M2 PF30°FCS Material Steel