(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Double Clevis Bracket for SSD and USSD (Part Number)

Double Clevis Bracket for SSD and USSD
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      617,503VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

This is a double-clevis fitting for cylinder SSD/USSD. 4 hex head bots are included for mounting.

 
Part Number
SSD-CB-20
SSD-CB-32
SSD-CB-40
SSD-CB-63
SSD-CB-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube I.D. (mm)

617,503 VND

1 Piece(s) 6 Day(s) or more 20

726,965 VND

1 Piece(s) 9 Day(s) or more 32

809,235 VND

1 Piece(s) 6 Day(s) or more 40

1,038,285 VND

1 Piece(s) 9 Day(s) or more 63

1,599,723 VND

1 Piece(s) 16 Day(s) or more 100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Clevis Applicable Cylinder Series SSD and USSD Type of Support U-Shaped Crevice (CB)