(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Metal Fitting for SCM, Single Clevis (Part Number)

Metal Fitting for SCM, Single Clevis
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      238,586VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]This is a single clevis bracket for the super micro cylinder SCM series.

 
Part Number
SCM-CA-20
SCM-CA-25
SCM-CA-32
SCM-CA-40
SCM-CA-50
SCM-CA-63
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube I.D. (mm)

238,586 VND

1 Piece(s) 18 Day(s) or more 20

256,343 VND

1 Piece(s) 6 Day(s) or more 25

264,011 VND

1 Piece(s) 6 Day(s) or more 32

272,773 VND

1 Piece(s) 6 Day(s) or more 40

351,155 VND

1 Piece(s) 6 Day(s) or more 50

654,971 VND

1 Piece(s) 6 Day(s) or more 63

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Clevis Applicable Cylinder Series SCM Type of Support Single Crevice