(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
FPD-1012 Series Optional Parts [Dedicated Adapter] (Part Number)

FPD-1012 Series Optional Parts [Dedicated Adapter]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      99,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Dedicated adapter for mounting FPD-1012 series products are available in three types of shapes according to the use statuses and shapes of dampers.

 

Part Number
OP-200-01B
OP-200-02B
OP-200-02W
OP-200-03B
OP-200-03W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFull Length
(mm)
O.D.
(Ø)
Color Shape Type

100,065 VND

1 Piece(s) 24 Day(s) or more 103912BlackS/C/R

100,153 VND

1 Piece(s) 12 Day(s) or more 105312BlackD

100,153 VND

1 Piece(s) 9 Day(s) or more 105312WhiteD

99,990 VND

1 Piece(s) 23 Day(s) or more 1039-BlackS/C/R/D

99,990 VND

1 Piece(s) 9 Day(s) or more 1039-WhiteS/C/R/D

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body/Related Parts Related Components Body Material Resin