(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliverSTOCK Itemson same day. Please check cut off time and how to requesthere.
Product Model | Electrical discharge machine filter | Coupler | Included |
---|---|---|---|
Applicable manufacturer | GF Agie Charmilles | Major Diameter(mm) | 340 |
Height(mm) | 450 | Coupler | Center Coupler |
Coupler size(mm) | 25 | Precision(Equivalent in μm) | 3-5 |
Pressure method | 2 kgf/cm2 | - | - |
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliverSTOCK Itemson same day. Please check cut off time and how to requesthere.
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliverSTOCK Itemson same day. Please check cut off time and how to requesthere.
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliverSTOCK Itemson same day. Please check cut off time and how to requesthere.
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliverSTOCK Itemson same day. Please check cut off time and how to requesthere.
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliverSTOCK Itemson same day. Please check cut off time and how to requesthere.
Product Model | Electrical discharge machine filter | Coupler | Included |
---|---|---|---|
Applicable manufacturer | GF Agie Charmilles | Major Diameter(mm) | 340 |
Height(mm) | 450 | Coupler | Center Coupler |
Coupler size(mm) | 25 | Precision(Equivalent in μm) | 3-5 |
Pressure method | 2 kgf/cm2 | - | - |
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliverSTOCK Itemson same day. Please check cut off time and how to requesthere.
Product Model | Electrical discharge machine filter | Coupler | Included |
---|---|---|---|
Applicable manufacturer | GF Agie Charmilles | Major Diameter(mm) | 340 |
Height(mm) | 450 | Coupler | Center Coupler |
Coupler size(mm) | 25 | Precision(Equivalent in μm) | 3-5 |
Pressure method | 2 kgf/cm2 | - | - |
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliverSTOCK Itemson same day. Please check cut off time and how to requesthere.
Product Model | Electrical discharge machine filter | Coupler | Included |
---|---|---|---|
Applicable manufacturer | GF Agie Charmilles | Major Diameter(mm) | 340 |
Height(mm) | 450 | Coupler | Center Coupler |
Coupler size(mm) | 25 | Precision(Equivalent in μm) | 3-5 |
Pressure method | 2 kgf/cm2 | - | - |
Pkg. (2 pc(s). included)Bao gồm 2 chiếc.
This is standard price, please register to see the actual price
"Same day" is available to ship or deliverSTOCK Itemson same day. Please check cut off time and how to requesthere.
Product Model | Electrical discharge machine filter | Coupler | Included |
---|---|---|---|
Applicable manufacturer | GF Agie Charmilles | Major Diameter(mm) | 340 |
Height(mm) | 450 | Coupler | Center Coupler |
Coupler size(mm) | 25 | Precision(Equivalent in μm) | 3-5 |
Pressure method | 2 kgf/cm2 | - | - |
Product Model | Electrical discharge machine filter | Coupler | Included | Applicable manufacturer | GF Agie Charmilles |
---|---|---|---|---|---|
Major Diameter(mm) | 340 | Height(mm) | 450 | Coupler | Center Coupler |
Coupler size(mm) | 25 | Precision(Equivalent in μm) | 3-5 | Pressure method | 2 kgf/cm2 |
Please check the type/dimensions/specifications of the part EDMF-340W450H in the Filter for Wire cut : 340x25X450 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EDMF-340W450H trong chuỗi Filter for Wire cut : 340x25X450.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy