(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

MC Plates (Part Number)

MC Plates
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      475,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MC is the most general material in engineered plastics and used for various industrial purposes. Excels in mechanical strength and abrasion resistance, but not in dimension stability due to high water absorption.

[FEATURES]          MC is the most general material in engineered plastics and used for various industrial purposes. Excels in mechanical strength and abrasion resistance, but not in dimension stability due to high water absorption.
                               MC is manufactured by the pressure-less casting process, where the raw material, Caprolactam, is polymerized through a series of chemical reactions. MC shows higher molecular weight and higher degree of crystallinity than the extruded PA6.
                               It offers high strength, high toughness, high resistance to wear, impact and fatigue, and good machinability. 

[APPEARANCE]    Stripes on upper and lower surfaces of materials are developed from production process. Colors may have lot variations but it does not affect the physical properties.

[MACHINABILITY]  Machinability is good but harder to machine than that of Polyacetal due to special stickiness.

[APPLICATION]      Various types of bearing, wheel, gear, sprocket, wear pad, etc

NOTICE: - Others material : PET, ABS, PMMA,bakelite,POM, acrylic(mica)..., size, color.. Can make as requirement.
                - We also can suply others materials : aluminum plate, aluminum rod

CONTACT TO US :  Email:  PBD@misumi.com.vn
                                   Mobile.Zalo: 0356068988
Part Number
MCPL-BL-2440-1200-5-KR
MCPL-BL-2440-1200-12-KR
MCPL-BL-2440-1200-15-KR
MCPL-BL-2440-1200-25-KR
MCPL-BL-2440-1200-30-KR
MCPL-BL-2440-1200-35-KR
MCPL-BL-2440-1200-40-KR
MCPL-BL-2440-1200-50-KR
MCPL-BL-2440-1200-60-KR
MCPL-BL-2440-1200-70-KR
MCPL-BL-2440-1200-80-KR
MCPL-BL-2440-1200-100-KR
MCPL-BL-2440-1220-10-KR
MCPL-BL-500-400-5-KR
MCPL-BL-500-400-12-KR
MCPL-BL-500-400-15-KR
MCPL-BL-500-400-25-KR
MCPL-BL-500-400-30-KR
MCPL-BL-500-400-35-KR
MCPL-BL-500-400-40-KR
MCPL-BL-500-400-50-KR
MCPL-BL-500-400-60-KR
MCPL-BL-500-400-70-KR
MCPL-BL-500-400-80-KR
MCPL-BL-500-400-100-KR
MCPL-BL-600-400-10
MCPL-BL-600-400-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength, A Dimension
(mm)
Width, B Dimension
(mm)
Plate Thickness, T Dimension
(mm)

5,225,000 VND

1 Piece(s) 7 Day(s) 244012005

9,375,000 VND

1 Piece(s) 7 Day(s) 2440120012

11,670,000 VND

1 Piece(s) 7 Day(s) 2440120015

19,585,000 VND

1 Piece(s) 7 Day(s) 2440120025

23,335,000 VND

1 Piece(s) 7 Day(s) 2440120030

27,295,000 VND

1 Piece(s) 7 Day(s) 2440120035

31,045,000 VND

1 Piece(s) 7 Day(s) 2440120040

38,960,000 VND

1 Piece(s) 7 Day(s) 2440120050

46,670,000 VND

1 Piece(s) 7 Day(s) 2440120060

54,375,000 VND

1 Piece(s) 7 Day(s) 2440120070

62,085,000 VND

1 Piece(s) 7 Day(s) 2440120080

77,710,000 VND

1 Piece(s) Same day 24401200100

7,920,000 VND

1 Piece(s) 7 Day(s) 2440120010

475,000 VND

1 Piece(s) 7 Day(s) 5004005

1,125,000 VND

1 Piece(s) 7 Day(s) 50040012

1,410,000 VND

1 Piece(s) 7 Day(s) 50040015

2,350,000 VND

1 Piece(s) 7 Day(s) 50040025

2,820,000 VND

1 Piece(s) 7 Day(s) 50040030

3,285,000 VND

1 Piece(s) 7 Day(s) 50040035

3,750,000 VND

1 Piece(s) 7 Day(s) 50040040

4,695,000 VND

1 Piece(s) 7 Day(s) 50040050

5,625,000 VND

1 Piece(s) 7 Day(s) 50040060

6,570,000 VND

1 Piece(s) 7 Day(s) 50040070

7,500,000 VND

1 Piece(s) 7 Day(s) 50040080

9,375,000 VND

1 Piece(s) 7 Day(s) 500400100

1,125,000 VND

1 Piece(s) 3 Day(s) 60040010

1,695,000 VND

1 Piece(s) 3 Day(s) 60040015

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material MC Nylon Color Blue Finishing Method Circular Saw Cutting

Frequently asked question (FAQ)FAQ

Question:Question: Do Misumi have cutting service for this item?
Answer:Answer: Yes. We supply cutting service by cirvcular and CNC cutting. Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988
Question:Question: If I need other size, color, thickness, is it OK for quotation?
Answer:Answer: Yes, We have many type of dimension and thickness.Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988
Question:Question: How about leadtime?
Answer:Answer: For stock items can be shipped in same day. For make to order items, it takes 1~7 days base on quantity and dimension. Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988
Question:Question: How much for shipping cost?
Answer:Answer: Misumi always free shipping. Don't worry for shipping fee.
Question:Question: What is country of origin?
Answer:Answer: We have product from China, Korea, Japan. Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988 for details,.

Check other FAQ (2 items) HideĐóng.