(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

WASTE CLOTH, WHITE COLOR (CW-N-W-PE-08)

WASTE CLOTH, WHITE COLOR (CW-N-W-PE-08)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    34,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CW-N-W-CEL-45
CW-N-W-COT-27
CW-N-W-PE-08
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shape Model Detail Type Product Name Size
(cm)
Material Number of Packs Sales unit

47,300 VND

50 Piece(s) 1 Day(s) Sheet - Cellulo fabrics Non combi white cellulo cloth waste - - - kg

34,000 VND

50 Piece(s) 7 Day(s) Sheet - Kate fabrics Non combi white color kate cloth waste - - - kg

37,600 VND

50 Piece(s) Same day - Dry - - 30 cm x 30 cm Polyester 1 Bag (weight 50 kg) 1 Kilogram (kg)

Basic Specifications

Product Description


Fabric rag that is the standard for wiping things clean.
[Features]
- Toweling made of new cotton material.
- It can be washed and reused.
- Employs stitching that features outstanding durability, and suitable for any sort of work.
[Applications]
- For wiping off oil, water, etc. at production line, service station or automobile maintenance workshop.

Part Number
CW-N-W-CEL-45
CW-N-W-COT-27
CW-N-W-PE-08
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Shape Model Detail Type Product Name Size
(cm)
Material Number of Packs Sales unit

47,300 VND

50 Piece(s) 1 Day(s) Sheet - Cellulo fabrics Non combi white cellulo cloth waste - - - kg

34,000 VND

50 Piece(s) 7 Day(s) Sheet - Kate fabrics Non combi white color kate cloth waste - - - kg

37,600 VND

50 Piece(s) Same day - Dry - - 30 cm x 30 cm Polyester 1 Bag (weight 50 kg) 1 Kilogram (kg)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Specifications