(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnet Base with Handle (Part Number)

Magnet Base with Handle

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Magnet Base with Handle
  • Magnet Base with Handle
  • Magnet Base with Handle
  • Magnet Base with Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      458,219VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Magnetic base with a handle.
[Application]
Ideal for such as holding workpieces and attaching jigs.

Part Number
MGBS-60T
MGBS-80T
MGBS-100T
MGBS-130T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMagnet adsorption force
(N)
Mass
(g)

458,219 VND

1 Piece(s) 7 Day(s) or more 5881000

486,767 VND

1 Piece(s) 7 Day(s) or more 7841100

671,228 VND

1 Piece(s) 7 Day(s) or more 9801400

946,050 VND

1 Piece(s) 7 Day(s) or more 12742100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

With / Without Handle Included Product Model Magnet base