(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Neoprene Sponge Packing (Part Number)

Neoprene Sponge Packing
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      145,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart



A sponge packing usable for general purpose.

(i)

Caution

thận trọng

  • This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.

Product Description

[Features]It is a sponge packing that can be used for general purposes. Hardness: ASKER C 25

Specification Table

Neoprene Sponge Packing: Related Image
ModelStandard Unit PriceSlide Unit PriceT: Thickness (mm)Hardness
1 to 9 pcs10 pcs and up
FXPC3--3Asker
C 25
FXPC5--5

Basic Specifications

Neoprene Sponge Seal: Related Image
Part Number
FXPC5
FXPC5-30P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFeatures Material Dimension width
(mm)
Dimension vertical
(mm)
Dimension thickness / depth
(mm)
Color

145,750 VND

1 Piece(s) Available 4 Day(s) or more Hardness: ASKER C 25Neoprene Sponge1000205Black

2,385,000 VND

1 Piece(s) 4 Day(s) or more ------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Chloroprene Rubber Dimension: Thickness/Depth(mm) 5