(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MJC Straight Plug (Screw) (Part Number)

MJC Straight Plug (Screw)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
  • JIS
  • For Power Supply
  • For Signal
  • Solder
  • Gold Plated
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      325,712VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


● Connects to panel mount receptacles.
● It mates with the same standard-compliant products of other manufacturers. 
● Low price with the cable clamp included!


● For basic specifications including rated current and voltage.


· Please note that straight plugs do not mate with each other.
· Use the cable clamp as necessary.
· Does not support key position changes.

Product Description

JIS standard MJC connector that can be connected to products from various manufacturers

Specifications

MJC Straight Plug (Screw):Related Image

Basic Part NumberShell SizeNumber of Cores /
Contact Shape
JIS
C5432
Weight
(g)
MJC
Straight
20P07FFemale68
MMale65
24P10FFemale89
MMale86
16FFemale95
MMale92

More Information

MJC Straight Plug (Screw):Related Image
Part Number
MJC-24P-10F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

325,712 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

JIS Standard Medium-sized Connector (NJC)

Features

● It has acquired the PSE mark (Electrical Appliance and Material Safety Act Compliant) and can be used widely from power supply to signal transmission.
● It is a JIS C 5432 compliant product and can be coupled with other companies' products that conform to the same standard.
● There are 3 types of connectors: Straight, relay, and panel mount connectors.
● Because all these connectors are connected by soldering, no dedicated tool is required for wiring.

JIS C 5432 Compatible Series Names of Other Manufacturers

Manufacturer Name Series Name
Nanaboshi Electric Mfg. Co, Ltd. NJC Series
Japan Aviation Electronics Industry, Ltd. SRCN Series
Hirose Electric Co., Ltd. JR Series
TAJIMI ELECTRONICS CO., LTD. TRC01 Series
Sanwa Denki Kogyo Co., Ltd. SNS16 Series (3-core, 5-core)
ITT Cannon Corporation JC Series
DDK Ltd. JM Series
Misumi Inc. MJC Series
Note: Before use, make sure to compare sizes using the dimensional drawings.
Notation standards of shell sizes are different depending on the manufacturer.

Common Specifications

Material / Finish

Item Materials Finish
Shell / Dustproof Cap Zinc Alloy Satin chrome-plated (NJC)
Chrome-plated (MJC)
Aluminum Alloy (Shell Size 28)
Insulator Synthetic Resin
Contact Copper Alloy Silver-plated (NJC)
Gold-plated (MJC)

Insulator

Characteristics

Item Characteristics
Rated Current See table below
Rated Voltage See table below
Withstand Voltage No abnormality such as short circuiting occurs when regulated voltage is applied for 1 minute between immediately adjacent conductors.
Insulation Resistance 1,000 MΩ or higher when measured between immediately adjacent conductors with regulated voltage.
Contact Resistance Conductor resistance is 5 mΩ or less when a pair of contacts are connected at up to the regulation length.
Vibration Resistance No functional defect was found during the JIS C 5025 vibration test. Contact resistance is 5 mΩ or less.
Impact Resistance No functional defect was found during the JIS C 5026 shock test. Contact resistance is 5 mΩ or less.
Repeated Operation No functional defect was found when a removal and insertion sequence was tested 500 times. Contact resistance is 5 mΩ or less.
Humidity Resistance No functional defect was found during the JIS C 5023 humidity test. Insulation resistance is 100 MΩ or higher.
Temperature Cycle No functional defect was found during the JIS C 5030 temperature cycle test.
Corrosion Resistance No functional defect was found during the JIS C 5028 salt water spray test. Contact resistance is 5 mΩ or less.
Allowable Operating Temperature Range
Shell Size Number of Cores Operating Temperature Range
16 3.5 -25°C ~ +85°C
20 2, 3, 4, 5 -40°C ~ +100°C
7,12 -25°C ~ +85°C
24 2, 3, 4, 5 -40°C ~ +100°C
10, 14, 16 -25°C ~ +85°C
28 16,24 -25°C ~ +85°C
Product No. Shell
Size
Number of Cores Rated Current
(A or less)
Rated Voltage
(V or less)
Withstand Voltage
AC (V)
Insulation Resistance
(MΩ or higher)
Contact Resistance
(mΩ or less)
Compatible Wire Size Applicable Electric Wire
Finished Outer Diameter (mm)
AWG Conductor Section Area mm2
NJC 16 3 10 125 1,500 2,000 3 16 1.25 7.0 ~ 8.5
5 5 1,000 1,000 5 20 0.5
NJC/MJC 20 2,3 15 250 1,500 2,000 3 14 2 10.0 ~ 12.5
4,5 10 16 1.25
7 1,000
12 5 1,000 5 20 0.5
24 2,3 20 250 1,500 5,000 3 12 3.5 11.5 ~ 14.0
4,5 15 14 2
10 10 1,000 2,000 16 1.25
14, 16 5 1,000 5 20 0.5
28 16 10 250 1,000 2,000 3 16 1.25 13.6 ~ 16.5
24 5 1,000 5 20 0.5

Contact Arrangement Diagram

Contact Arrangement Diagram
Coupling Diagram

Connection Work Method

Connection Work Method

Basic InformationThông tin cơ bản

Connector Shape Circular Type Connector series initials M・N・O M·N·O MJC
Applicable pin/contact Female (socket) Number Of Pins 10 Application Cable to cable
Allowable Current(A) 10 Allowable Voltage(V) 250 Wire connection method Solder
Connection direction Straight Protection function (environmentally resistant) None Other standards (JIS)
Shell size 24P Removal method Others

Please check the type/dimensions/specifications of the part MJC-24P-10F in the MJC Straight Plug (Screw) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MJC-24P-10F trong chuỗi MJC Straight Plug (Screw).