(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
XY Stage

XY Stage

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • XY Stage
  • XY Stage
  • XY Stage
  • XY Stage
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,935,679VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Can be positioned speedily by fixing the camera and moving the stage (observed object).
Features:
· Can be moved at 4 different tilts in XY and XYZ
· Comes with a pedestal and can be installed in various places


Product Description

[Features]·Enables speedy positioning by fixing the camera and moving the stage (observation object). ·Four types of movement: XY, XYZ, and each with tilt · Can be installed in a variety of locations with a base

Part Number
EMVA-ST-XY
EMVA-ST-XYZ
EMVA-STT-XY
EMVA-STT-XYZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

8,935,679 VND

1 Piece(s) 8 Day(s) or more 10

16,893,629 VND

1 Piece(s) 8 Day(s) or more 10

12,761,617 VND

1 Piece(s) 8 Day(s) or more 10

20,260,454 VND

1 Piece(s) 8 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Stand