(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length (m) | Application 1 | Cable type | Shield | Supported amplifiers | Supported motors |
---|---|---|---|---|---|---|---|---|---|---|
781,802 VND | 1 Piece(s) | 6 Day(s) | 1 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,180,522 VND | 1 Piece(s) | 6 Day(s) | 1 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
781,802 VND | 1 Piece(s) | 6 Day(s) | 1 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
1,038,369 VND | 1 Piece(s) | 6 Day(s) | 1 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
816,474 VND | 1 Piece(s) | 6 Day(s) | 2 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,215,193 VND | 1 Piece(s) | 6 Day(s) | 2 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
816,474 VND | 1 Piece(s) | 6 Day(s) | 2 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
1,059,173 VND | 1 Piece(s) | 6 Day(s) | 2 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
1,457,891 VND | 1 Piece(s) | 6 Day(s) | 2 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,437,087 VND | 1 Piece(s) | 6 Day(s) | 3 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
851,144 VND | 1 Piece(s) | 6 Day(s) | 3 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,835,806 VND | 1 Piece(s) | 6 Day(s) | 3 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,249,863 VND | 1 Piece(s) | 6 Day(s) | 3 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,437,087 VND | 1 Piece(s) | 6 Day(s) | 3 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
851,144 VND | 1 Piece(s) | 6 Day(s) | 3 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
1,558,436 VND | 1 Piece(s) | 6 Day(s) | 3 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
1,079,973 VND | 1 Piece(s) | 6 Day(s) | 3 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
1,957,154 VND | 1 Piece(s) | 6 Day(s) | 3 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,478,692 VND | 1 Piece(s) | 6 Day(s) | 3 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,558,436 VND | 1 Piece(s) | 6 Day(s) | 4 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
889,283 VND | 1 Piece(s) | 6 Day(s) | 4 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,957,154 VND | 1 Piece(s) | 6 Day(s) | 4 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,288,001 VND | 1 Piece(s) | 6 Day(s) | 4 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,558,436 VND | 1 Piece(s) | 6 Day(s) | 4 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
889,283 VND | 1 Piece(s) | 6 Day(s) | 4 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
1,676,318 VND | 1 Piece(s) | 6 Day(s) | 4 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
1,100,777 VND | 1 Piece(s) | 6 Day(s) | 4 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
2,075,036 VND | 1 Piece(s) | 6 Day(s) | 4 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,499,496 VND | 1 Piece(s) | 6 Day(s) | 4 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,676,318 VND | 1 Piece(s) | 6 Day(s) | 5 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
923,954 VND | 1 Piece(s) | 6 Day(s) | 5 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
2,075,036 VND | 1 Piece(s) | 6 Day(s) | 5 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,322,673 VND | 1 Piece(s) | 6 Day(s) | 5 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,676,318 VND | 1 Piece(s) | 6 Day(s) | 5 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
923,954 VND | 1 Piece(s) | 6 Day(s) | 5 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
1,797,667 VND | 1 Piece(s) | 6 Day(s) | 5 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
1,118,112 VND | 1 Piece(s) | 6 Day(s) | 5 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
2,196,384 VND | 1 Piece(s) | 6 Day(s) | 5 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,516,831 VND | 1 Piece(s) | 6 Day(s) | 5 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,797,667 VND | 1 Piece(s) | 6 Day(s) | 6 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
958,624 VND | 1 Piece(s) | 6 Day(s) | 6 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
2,196,384 VND | 1 Piece(s) | 6 Day(s) | 6 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,357,343 VND | 1 Piece(s) | 6 Day(s) | 6 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,797,667 VND | 1 Piece(s) | 6 Day(s) | 6 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
958,624 VND | 1 Piece(s) | 6 Day(s) | 6 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
1,915,548 VND | 1 Piece(s) | 6 Day(s) | 6 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
1,239,461 VND | 1 Piece(s) | 6 Day(s) | 6 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
2,314,267 VND | 1 Piece(s) | 6 Day(s) | 6 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,638,179 VND | 1 Piece(s) | 6 Day(s) | 6 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,915,548 VND | 1 Piece(s) | 6 Day(s) | 7 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,000,231 VND | 1 Piece(s) | 6 Day(s) | 7 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
2,314,267 VND | 1 Piece(s) | 6 Day(s) | 7 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,398,948 VND | 1 Piece(s) | 6 Day(s) | 7 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,915,548 VND | 1 Piece(s) | 6 Day(s) | 7 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
1,000,231 VND | 1 Piece(s) | 6 Day(s) | 7 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
2,036,897 VND | 1 Piece(s) | 6 Day(s) | 7 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
1,319,206 VND | 1 Piece(s) | 6 Day(s) | 7 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
2,435,616 VND | 1 Piece(s) | 6 Day(s) | 7 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,717,923 VND | 1 Piece(s) | 6 Day(s) | 7 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
2,036,897 VND | 1 Piece(s) | 6 Day(s) | 8 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,038,369 VND | 1 Piece(s) | 6 Day(s) | 8 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
2,435,616 VND | 1 Piece(s) | 6 Day(s) | 8 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,437,087 VND | 1 Piece(s) | 6 Day(s) | 8 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
2,036,897 VND | 1 Piece(s) | 6 Day(s) | 8 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
1,038,369 VND | 1 Piece(s) | 6 Day(s) | 8 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
2,154,781 VND | 1 Piece(s) | 6 Day(s) | 8 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
1,357,343 VND | 1 Piece(s) | 6 Day(s) | 8 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
2,553,498 VND | 1 Piece(s) | 6 Day(s) | 8 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,756,062 VND | 1 Piece(s) | 6 Day(s) | 8 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
2,154,781 VND | 1 Piece(s) | 6 Day(s) | 9 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,079,973 VND | 1 Piece(s) | 6 Day(s) | 9 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
2,553,498 VND | 1 Piece(s) | 6 Day(s) | 9 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,478,692 VND | 1 Piece(s) | 6 Day(s) | 9 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
2,154,781 VND | 1 Piece(s) | 6 Day(s) | 9 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
1,079,973 VND | 1 Piece(s) | 6 Day(s) | 9 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
2,276,129 VND | 1 Piece(s) | 6 Day(s) | 9 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
1,398,948 VND | 1 Piece(s) | 6 Day(s) | 9 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
2,674,847 VND | 1 Piece(s) | 6 Day(s) | 9 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,797,667 VND | 1 Piece(s) | 6 Day(s) | 9 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
2,276,129 VND | 1 Piece(s) | 6 Day(s) | 10 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,118,112 VND | 1 Piece(s) | 6 Day(s) | 10 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
2,674,847 VND | 1 Piece(s) | 6 Day(s) | 10 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
1,516,831 VND | 1 Piece(s) | 6 Day(s) | 10 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA | ||
2,276,129 VND | 1 Piece(s) | 6 Day(s) | 10 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
1,118,112 VND | 1 Piece(s) | 6 Day(s) | 10 | For Encoder | Fixed | Available | MADDT/MBDDT/MCDDT/MDDDT | MAMA/MSMD/MQMA | ||
2,394,011 VND | 1 Piece(s) | 6 Day(s) | 10 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
1,478,692 VND | 1 Piece(s) | 6 Day(s) | 10 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MGMA/MFMA/MHMA | ||
2,792,729 VND | 1 Piece(s) | 6 Day(s) | 10 | For Encoder | Operation | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
1,877,411 VND | 1 Piece(s) | 6 Day(s) | 10 | For Encoder | Fixed | Available | MDDDT/MEDDT/MFDDT/MGDDT | MSMA/MDMA/MHMA | ||
2,394,011 VND | 1 Piece(s) | 6 Day(s) | 11 | For Encoder | Operation | Available | MADDT/MBDDT/MCDDT/MDDDT/MEDDT/MFDDT/MGDDT | MAMA/MSMD/MQMA/MGMA/MFMA |
Loading...Tải…
Supported equipment | Servo | Supported series | A4 | Connector shape | Straight |
---|---|---|---|---|---|
Outer diameter image | Both ends | Cable length designated range | 1~20 | Supported manufacturers | Panasonic Model |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy