(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mounting Fixture (Camera Adjustment Adapter)

Mounting Fixture (Camera Adjustment Adapter)

Move the mouse over or click the image to zoom

  • Volume Discount
  • Lent Out Free of Charge
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,800,552VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Camera Fine Adjustment Adapter for Rotation
● A single-axis rotation mechanism has been added to the conventional EMVA-ADPPA model
● All 3 axes of the rotation mechanism have angle scales
● Helps prevent misalignment from position adjustment to fixing

· Appearance and specifications are subject to change without notice.
Change: The mounting hole → has been increased from one to three holes.

Product Description

[Applications]·A camera fine-tuning adapter for adjusting the rotation direction "Features" · A single axis rotation mechanism added to the conventional product EMVA-ADPPA · Graduated for all 3 axes of the rotation mechanism · Hard to be misaligned from position adjustment to fixation

Specification Table

Model
EMVA-ADPP3A

Overview of Specifications

Mounting Fixture (Camera Adjustment Adapter): Related Image

EMVA-ADPP3A
After Change:

Mounting Fixture (Camera Adjustment Adapter): Related Image


 

Part Number
EMVA-ADPP3A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

6,800,552 VND

1 Piece(s) Available 4 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Camera mount

Please check the type/dimensions/specifications of the part EMVA-ADPP3A in the Mounting Fixture (Camera Adjustment Adapter) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EMVA-ADPP3A trong chuỗi Mounting Fixture (Camera Adjustment Adapter).